Properties
Version | Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 25 m |
Order No. | 1058390000 |
Type | SAI-8-F 5P PUR 25M |
GTIN (EAN) | 4032248903931 |
Qty. | 1 items |
Height | 25 mm |
Height (inches) | 0.984 inch |
Net weight | 3,660 g |
Operating temperature | -20 - 70°C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Distributor outlet | Fixed cable version |
Rated voltage, min. | 10 V |
Rated voltage, max. | 30 V |
Max. current-carrying capacity per slot | 4 A |
Total current | 10 A |
Electrical isolation available | No |
Insulation strength | 109 Ω |
Plug-in station coding | A-coded |
Protection degree | IP68 |
Number of poles | 5 |
Number of contact sockets | 8 |
Connection thread | M12 |
LED | Yes |
LED initiator | Yes |
LED colour for indicating operation | green |
LED colour for I/O function | yellow |
Housing main material | Pocan |
Housing colour | grey, RAL 7032 |
Contact material | CuZn |
Contact surface | Gold-plated |
Contact carrier material | PBT (UL 94 V0) |
Bending cycles | 2 Mio |
Bending radius, min., moving | 10 x cable diameter |
Colour coding |
white
green violet grey / pink red / blue white / green brown / green white / yellow Yellow / brown white / grey grey / brown yellow grey pink red brown blue Green/yellow black |
Halogen | No |
Number of poles | 5 |
O.D. | 9.7 mm |
Sheath material | PUR |
Sheathing colour | black |
Shielded | No |
Wire cross section (Print/Online) | 16 x 0.34 mm² + 3 x 1.0 mm² |
Cable length | 25 m |
Suitable for cable carriers | Yes |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_103034) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1058390000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002585 |
ETIM 7.0 | EC002585 |
ETIM 8.0 | EC002585 |
ETIM 9.0 | EC002585 |
ECLASS 9.0 | 27-44-01-08 |
ECLASS 9.1 | 27-44-01-08 |
ECLASS 10.0 | 27-44-01-08 |
ECLASS 11.0 | 27-44-01-08 |
ECLASS 12.0 | 27-44-01-08 |
ECLASS 13.0 | 27-44-01-08 |
ECLASS 14.0 | 27-44-01-08 |
Approvals | ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E141197 |