Properties
Version | Built-in plugs, M12, Mounting thread: PG 9, Number of poles: 4, Strand / cable length: |
Order No. | 2422100000 |
Type | SAIE-M12S-4-H5.5TL-PG9 |
GTIN (EAN) | 4050118430912 |
Qty. | 10 items |
Net weight | 20 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 0ea6d931-f9e9-40a6-89d9-8d67103189d3 |
Coding | A-coded |
Housings | M12 pin |
Mounting height | 5.5 mm |
Mounting thread | PG9 |
Number of poles | 4 |
Shield connection | No |
Type of mounting | Rear panel mounting |
Rated voltage | 250 V |
Rated voltage | 250 V (4-pole) / 60 V (5-pole) / 30 V (8-pole) |
Rated current | 4 A |
Rated current | 4 A (4- and 5-pole) / 2 A (8-pole) |
Temperature range | -30…80 °C |
Protection degree | IP67 |
Contact surface | Au (Gold) |
Housing main material |
CuZn
nickel-plated |
Connection thread | M12 |
Tightening torque | M12: 0.8 Nm |
Mounting thread | PG 9 |
Mounting torque |
|
Mounting torque range | 1.2 Nm |
Insulation strength | 100 MΩ |
Pollution severity | 3 (2 within the sealed area) |
Plugging cycles | ≥ 100 |
Contact material | Cu-alloy |
Lock nut material | Nickel-plated CuZn |
Material of the flange-mounted housing | Nickel-plated CuZn |
Number of poles | 4 |
Housing main material |
CuZn
nickel-plated |
Connection thread | M12 |
Contact material | Cu-alloy |
Contact surface | Au (Gold) |
Type of mounting | Rear panel mounting |
Protection degree | IP67 |
Plugging cycles | ≥ 100 |
Contact material | Cu-alloy |
Contact surface | Au (Gold) |
Insulation strength | 100 MΩ |
Number of poles | 4 |
Pin series quantity | 1 |
Plugging cycles | ≥ 100 |
Protection degree | IP67 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_46072) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2422100000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002638 |
ETIM 7.0 | EC003568 |
ETIM 8.0 | EC003568 |
ETIM 9.0 | EC003568 |
ECLASS 9.0 | 27-44-03-09 |
ECLASS 9.1 | 27-44-03-09 |
ECLASS 10.0 | 27-44-03-09 |
ECLASS 11.0 | 27-44-01-10 |
ECLASS 12.0 | 27-44-01-10 |
ECLASS 13.0 | 27-44-01-10 |
ECLASS 14.0 | 27-44-01-10 |
ROHS | Conform |