Ominaisuudet
Version | Diagonal-cutting pliers |
Order No. | 9046340000 |
Type | SE TOP |
GTIN (EAN) | 4032248357642 |
Qty. | 1 items |
Width | 160 mm |
Width (inches) | 6,299 inch |
Net weight | 220 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | b28ab223-64ec-44cf-adb0-4dd6ebcae141 |
Description of article | VDE-insulated diagonal-cutting pliers, 145 mm long |
Version | One-hand mechanical |
Conductor diameter, max. (H) | 2,5 mm |
Conductor diameter, max. (MH) | 3,5 mm |
Conductor diameter, max. (P) | 2 mm |
Cutter hardness | 64 HRC |
Protective insulation, 1000 V | Yes |
Shape (diagonal-cutting pliers) | Heavy-duty diagonal-cutting pliers |
Total length | 160 mm |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000142 |
ETIM 7.0 | EC000142 |
ETIM 8.0 | EC000142 |
ETIM 9.0 | EC000142 |
ETIM 10.0 | EC000142 |
ECLASS 9.0 | 21-04-47-01 |
ECLASS 9.1 | 21-04-37-06 |
ECLASS 10.0 | 21-04-47-01 |
ECLASS 11.0 | 21-04-47-01 |
ECLASS 12.0 | 21-04-47-01 |
ECLASS 13.0 | 21-04-47-01 |
ECLASS 14.0 | 21-04-47-01 |
ECLASS 15.0 | 21-04-47-01 |
Approvals |  |