Properties
Order No. | 3008450000 |
Type | SM-DT 19/42 K MC NE BL |
GTIN (EAN) | 4099986910911 |
Qty. | 40 items |
Depth | 1.2 mm |
Depth (inches) | 0.047 inch |
Height | 19 mm |
Height (inches) | 0.748 inch |
Width | 42 mm |
Width (inches) | 1.654 inch |
Net weight | 4.148 g |
Operating temperature range | -40...60 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Adhesive | Double-sided adhesive tape |
Colour | blue |
Detectible in accordance with Rondotest | 4.7 mm Al |
Halogen | No |
Material | Polyamide 66 |
Operating temperature range | -40...60 °C |
Operating temperature range, max. | 60 °C |
Operating temperature range, min. | -40 °C |
Printed characters | neutral |
Recommended industries | Food processing industry |
Type of printing | neutral |
UL 94 flammability rating | HB |
Width | 42 mm |
Halogen | No |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |