Properties
Version | ClipCard, Accessories, 15 x 17 mm, Transparent |
Order No. | 1888310000 |
Type | STR CC 15/17 TRANSPARENT |
GTIN (EAN) | 4032248494187 |
Qty. | 80 items |
Depth | 0.5 mm |
Depth (inches) | 0.02 inch |
Height | 15 mm |
Height (inches) | 0.591 inch |
Width | 17 mm |
Width (inches) | 0.669 inch |
Net weight | 0.188 g |
Operating temperature range | -20...80 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | Transparent |
Halogen | No |
Material | PVC |
Number of markers per combination | 1 MultiCard = Accessories |
Number of markers per packaging unit |
|
Operating temperature range | -20...80 °C |
Operating temperature range, max. | 80 °C |
Operating temperature range, min. | -20 °C |
Recommended industries | Machinery |
UL 94 flammability rating | HB |
Width | 17 mm |
Halogen | No |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1888310000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ROHS | Conform |
Is accessory of
-
Item No.:1876620000Packaging unit:16 PC
ClipCard, Device markers, 15 x 17 mm, Holder CC-H 15/17, To customer specification
-
Item No.:1876570000Packaging unit:80 PC
ClipCard, Device markers, 15 x 17 mm, Holder CC-H 15/17, white
-
Item No.:1876610000Packaging unit:80 PC
ClipCard, Device markers, 15 x 17 mm, Holder CC-H 15/17, silver
-
Item No.:1131930000Packaging unit:80 PC
ClipCard, Device markers, 15 x 17 mm, Holder CC-H 15/17, yellow
-
Item No.:1079530000Packaging unit:80 PC
ClipCard, Device markers, 15 x 17 mm, Holder CC-H 15/17, grey
MarkersDevice markersMultiCardClipCardCC 15/17Custom printing
MarkersDevice markersMultiCardClipCardCC 15/17Blank