Properties
Version | Cutting and screwing-tool, Cutting tool for one-hand operation |
Order No. | 9006060000 |
Type | SWIFTY SET |
GTIN (EAN) | 4032248257638 |
Qty. | 1 items |
Height | 43 mm |
Height (inches) | 1.693 inch |
Width | 204 mm |
Width (inches) | 8.031 inch |
Net weight | 53.3 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | cf06c250-ed1e-4a45-9c1b-c5c8cbf13bf0 |
Description of article | Combined cutting/screwing tool |
Version | One-hand mechanical |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002109 |
ETIM 7.0 | EC002109 |
ETIM 8.0 | EC002109 |
ETIM 9.0 | EC002109 |
ECLASS 9.0 | 21-04-37-06 |
ECLASS 9.1 | 21-04-37-06 |
ECLASS 10.0 | 21-04-37-06 |
ECLASS 11.0 | 21-04-37-06 |
ECLASS 12.0 | 21-04-37-06 |
ECLASS 13.0 | 21-04-37-06 |
ECLASS 14.0 | 21-04-37-06 |
Is accessory of
-
Item No.:9512210000Packaging unit:10 PC
Neutral conductor modular terminal, Screw connection, 70, 400 V, 140 A, TS 35, blue
-
Item No.:1019000000Packaging unit:50 PC
Neutral conductor modular terminal, Screw connection, 16, 400 V, 76 A, TS 35, blue
-
-
Item No.:1880420000Packaging unit:25 PC
Fuse terminal, Screw connection, black, 4 mm², 10 A, 150 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-0, Wemid, 6.3 x 32 mm (1/4 x 1 1/4")
-
Item No.:1880410000Packaging unit:25 PC
Fuse terminal, Screw connection, black, 4 mm², 10 A, 36 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-0, Wemid, 6.3 x 32 mm (1/4 x 1 1/4")
-
Item No.:1880430000Packaging unit:25 PC
Fuse terminal, Screw connection, black, 4 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-0, Wemid, 6.3 x 32 mm (1/4 x 1 1/4")
-
Item No.:1880440000Packaging unit:25 PC
Fuse terminal, Screw connection, black, 4 mm², 10 A, 70 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-0, Wemid, 6.3 x 32 mm (1/4 x 1 1/4")
-
Item No.:1880390000Packaging unit:25 PC
Fuse terminal, Screw connection, black, 4 mm², 10 A, 250 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-0, Wemid, 6.3 x 32 mm (1/4 x 1 1/4")
-
-
-
Item No.:3103540000Packaging unit:1 PC
HDC insert, Male, 830 V, 40 A, Number of poles: 4, Crimp contact, Size: 1
-
Item No.:3103550000Packaging unit:1 PC
HDC insert, Female, 830 V, 40 A, Number of poles: 4, Crimp contact, Size: 1
-
Item No.:1010900000Packaging unit:50 PC
Neutral conductor modular terminal, Screw connection, 10, 400 V, 57 A, TS 35, dark beige
-
Item No.:1010980000Packaging unit:50 PC
Neutral conductor modular terminal, Screw connection, 10, 400 V, 57 A, TS 35, blue
-
Item No.:1718550000Packaging unit:20 PC
Neutral conductor modular terminal, Screw connection, 35, 400 V, 125 A, TS 35, blue
-
Item No.:3103500000Packaging unit:1 PC
HDC insert, Male, 400 V, 40 A, Number of poles: 2, Crimp contact, Size: 1
-
Item No.:3103510000Packaging unit:1 PC
HDC insert, Female, 400 V, 40 A, Number of poles: 2, Crimp contact, Size: 1
-
Item No.:3100760000Packaging unit:1 PC
HDC insert, 830 V, 40 A, Number of poles: 2, Axial screw connection, Size: 1
-
Item No.:3100530000Packaging unit:1 PC
HDC insert, 400 V, 40 A, Number of poles: 2, Axial screw connection, Size: 1
-
Item No.:3100750000Packaging unit:1 PC
HDC insert, 400 V, 40 A, Number of poles: 2, Axial screw connection, Size: 1
-
Item No.:3100770000Packaging unit:1 PC
HDC insert, 830 V, 40 A, Number of poles: 2, Axial screw connection, Size: 1
-
Item No.:1010680000Packaging unit:100 PC
Neutral conductor modular terminal, Screw connection, 2.5, 400 V, 24 A, TS 35, blue
-
Item No.:3023900000Packaging unit:1 PC
HDC insert, Male, 230 V, 16 A, Number of poles: 5, PUSH IN, Size: 1
-
Item No.:3023890000Packaging unit:1 PC
HDC insert, Female, 230 V, 16 A, Number of poles: 5, PUSH IN, Size: 1
-
Item No.:2985430000Packaging unit:1 PC
, Male, 230 V, 10 A, Number of poles: 4, PUSH IN, Size: 1
-
Item No.:2985440000Packaging unit:1 PC
, Female, 230 V, 10 A, Number of poles: 4, PUSH IN, Size: 1
-
Item No.:1498300000Packaging unit:1 PC
HDC insert, Male, 400 V, 16 A, Number of poles: 4, Screw connection, Size: 1
-
Item No.:1498200000Packaging unit:1 PC
HDC insert, Female, 400 V, 16 A, Number of poles: 3, Screw connection, Size: 1
-
Item No.:1498400000Packaging unit:1 PC
HDC insert, Female, 400 V, 16 A, Number of poles: 4, Screw connection, Size: 1
-
Item No.:1498100000Packaging unit:1 PC
HDC insert, Male, 400 V, 16 A, Number of poles: 3, Screw connection, Size: 1
-
Item No.:2985540000Packaging unit:1 PC
, Male, 230 V, 10 A, Number of poles: 3, PUSH IN, Size: 1
-
Item No.:2985550000Packaging unit:1 PC
, Female, 230 V, 10 A, Number of poles: 3, PUSH IN, Size: 1
-
-
-
-
Item No.:1029800000Packaging unit:50 PC
Multi level installation terminal block, Screw connection, dark beige, 2.5 mm², 24 A, 400 V, Number of connections: 5, Number of levels: 3, TS 35, V-0, Wemid
-
Item No.:1030300000Packaging unit:50 PC
Multi level installation terminal block, Screw connection, dark beige, 2.5 mm², 24 A, 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:1030200000Packaging unit:50 PC
Multi level installation terminal block, Screw connection, dark beige, 2.5 mm², 24 A, 400 V, Number of connections: 5, Number of levels: 3, TS 35, V-0, Wemid
-
Item No.:1029900000Packaging unit:50 PC
Multi level installation terminal block, Screw connection, dark beige, 2.5 mm², 24 A, 400 V, Number of connections: 5, Number of levels: 3, TS 35, V-0, Wemid
-
Item No.:3103530000Packaging unit:1 PC
HDC insert, Female, 400 V, 40 A, Number of poles: 3, Crimp contact, Size: 1
-
Item No.:3103520000Packaging unit:1 PC
HDC insert, Male, 400 V, 40 A, Number of poles: 3, Crimp contact, Size: 1
-
Item No.:1010780000Packaging unit:100 PC
Test-disconnect terminal, Screw connection, blue, 4 mm², 32 A, 400 V, Number of connections: 1, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:1010880000Packaging unit:50 PC
Neutral conductor modular terminal, Screw connection, 6, 400 V, 41 A, TS 35, blue
-
Item No.:1886590000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 36 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:1886580000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:1886550000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 250 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:1886560000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 70 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:1886570000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 150 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20