Properties
Version | Remote I/O module, IP20 |
Order No. | 3040800000 |
Type | UR20-1COM-CAN |
GTIN (EAN) | 4099987011488 |
Qty. | 1 items |
Depth | 76 mm |
Depth (inches) | 2.992 inch |
Height | 120 mm |
Height (inches) | 4.724 inch |
Width | 11.5 mm |
Width (inches) | 0.453 inch |
Net weight | 89 g |
Storage temperature | -40 °C ... +85 °C |
Operating temperature | -20 °C ... +60 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 82327f13-cd27-455a-ab5b-a62e1996dcf8 |
Individual channel diagnosis | Yes |
Module diagnosis | Yes |
Number | 1 |
Type | 1x CAN |
Number | 1 |
Type of connection | PUSH IN |
Wire connection cross section, finely stranded, max. | 1.5 mm² |
Wire connection cross section, finely stranded, min. | 0.14 mm² |
Wire cross-section, finely stranded, max. (AWG) | AWG 20 |
Wire cross-section, finely stranded, min. (AWG) | AWG 16 |
Wire cross-section, solid, max. | 1.5 mm² |
Wire cross-section, solid, max. (AWG) | AWG 20 |
Wire cross-section, solid, min. | 0.14 mm² |
Wire cross-section, solid, min. (AWG) | AWG 16 |
Air humidity (operation) | 10% to 95%, non-condensing as per DIN EN 61131-2 |
Air humidity (storage) | 10% to 95%, non-condensing as per DIN EN 61131-2 |
Air humidity (transport) | 10% to 95%, non-condensing as per DIN EN 61131-2 |
Air pressure (operation) | 1013 hPa (height 0 m) to 700 hPa (height 3000 m) as per DIN EN 61131-2 |
Air pressure (storage) | 1013 hPa (height 0 m) to 700 hPa (height 3000 m) as per DIN EN 61131-2 |
Pollution severity | 2 |
Rail | TS 35 |
Surge voltage category | II |
UL 94 flammability rating | V-0 |
Vibration resistance |
5 Hz ≤ f ≤ 8.4 Hz: 3.5-mm amplitude as per IEC 60068-2-6
8.4 Hz ≤ f ≤ 150 Hz: 1 g acceleration as per IEC 60068-2-6 |
Current consumption from IIN (the respective power segment) | 30 mA |
Current consumption from Isys, typ. | 8 mA |
Voltage supply |
24 V DC +20 %/ -15 %
via the system bus |
Field bus protocol |
PROFINET IRT
PROFIBUS DP-V1 EtherCAT Modbus/TCP EtherNet/IP CANopen DeviceNet POWERLINK CC-Link CC-Link IE TSN |
Galvanic isolation | 500 V DC between the current paths |
Interface | u-remote system bus |
Module type | Functional module |
Transmission speed of system bus, max. | 192 Mbit |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_319408) |
Software | [Firmware -- Current firmware UR20-1COM-CAN](https://mdcop.weidmueller.com/mediadelivery/asset/900_324021) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC001604 |
ETIM 7.0 | EC001604 |
ETIM 8.0 | EC001604 |
ETIM 9.0 | EC001604 |
ECLASS 9.0 | 27-24-26-08 |
ECLASS 9.1 | 27-24-26-08 |
ECLASS 10.0 | 27-24-26-08 |
ECLASS 11.0 | 27-24-26-08 |
ECLASS 12.0 | 27-24-26-08 |
ECLASS 13.0 | 27-24-26-08 |
ECLASS 14.0 | 27-24-26-08 |
Accessories
-
Item No.:0383400000Packaging unit:40 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm
-
Item No.:7915060000Packaging unit:40 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm, Slit width: 5.20 mm, Slit length: 25.00 mm
-
Item No.:0514510000Packaging unit:20 PC
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 1000 mm, Height: 35 mm, Depth: 7.5 mm, Slit width: 5.20 mm, Slit length: 25.00 mm
-
Item No.:0514500000Packaging unit:40 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm, Slit width: 5.20 mm, Slit length: 25.00 mm
-
Item No.:1341630000Packaging unit:500 PC
Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, white
-
Item No.:1323700000Packaging unit:192 PC
OMNIMATE Signal - series PM, Pusher markers, 2.7 x 2.6 mm, Pitch in mm (P): 3.50 Weidmueller, To customer specification
-
Item No.:0330800000Packaging unit:40 Meter
Terminal rail, Accessories, Aluminium, untreated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm
-
Item No.:1323710000Packaging unit:960 PC
OMNIMATE Signal - series PM, Pusher markers, 2.7 x 2.6 mm, Pitch in mm (P): 3.50 Weidmueller, white
-
Item No.:1341610000Packaging unit:100 PC
Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, To customer specification