Properties
Version | WS, Terminal marker, 10 x 12 mm, Pitch in mm (P): 12.00 Weidmueller, white |
Order No. | 1905970000 |
Type | WS 10/12 MC NE WS |
GTIN (EAN) | 4032248528127 |
Qty. | 300 items |
Height | 10 mm |
Height (inches) | 0.394 inch |
Width | 12 mm |
Width (inches) | 0.472 inch |
Net weight | 0.29 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Product Carbon Footprint |
|
Application/manufacturer | Weidmueller |
Colour | white |
compatible printer | [PRINTJET CONNECT](~/p/2715590000) |
Halogen | No |
Material | Polyamide 66 |
Material colour according to resistance code | 9 |
Number of markers per combination | 1 MultiCard = Terminal marker |
Number of markers per packaging unit |
|
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Printed characters | neutral |
UL 94 flammability rating | V-2 |
Width | 12 mm |
Pitch in mm (P) | 12 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_64721) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1905970000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1905970000) |
Product Change Notification |
[Technical change to MultiCard material - DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_102023)
[Technical change to MultiCard material - EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_102024) [MultiCard Material modification](https://mdcop.weidmueller.com/mediadelivery/asset/900_308560) [MultiCard Material Modifikation](https://mdcop.weidmueller.com/mediadelivery/asset/900_308561) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000761 |
ETIM 7.0 | EC000761 |
ETIM 8.0 | EC000761 |
ETIM 9.0 | EC000761 |
ECLASS 9.0 | 27-14-11-37 |
ECLASS 9.1 | 27-14-11-37 |
ECLASS 10.0 | 27-14-11-37 |
ECLASS 11.0 | 27-28-11-01 |
ECLASS 12.0 | 27-28-11-01 |
ECLASS 13.0 | 27-28-11-01 |
ECLASS 14.0 | 27-28-11-01 |
ROHS | Conform |
Is accessory of
-
Item No.:1123930000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 230 V AC ±5 %, Continuous current: 8 A, Tension-clamp connection, Test button available: No
-
Item No.:2618300000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 230 V UC ±5 %, Continuous current: 8 A, PUSH IN, Test button available: No
-
Item No.:2618540000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 24 V UC ±10 %, Continuous current: 8 A, PUSH IN, Test button available: No
-
Item No.:2618490000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 120 V AC ±10 %, Continuous current: 8 A, PUSH IN, Test button available: No
-
Item No.:2618580000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 5 V DC ±20 %, Continuous current: 8 A, PUSH IN, Test button available: No
-
Item No.:2988420000Packaging unit:5 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 230 V UC ±5 %, Continuous current: 16 A, Screw connection, Test button available: Yes
-
Item No.:1123720000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 12 V DC ±20 %, Continuous current: 8 A, Screw connection, Test button available: No
-
Item No.:2706430000Packaging unit:5 PC
TERMSERIES, Relay module with positively driven contacts, Number of contacts: 2, CO contacts forcibily guided (EN 61810-3 type B) AgNi, Rated control voltage: 24 V UC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Item No.:2706290000Packaging unit:5 PC
TERMSERIES, Relay module with positively driven contacts, Number of contacts: 2, CO contacts forcibily guided (EN 61810-3 type B) AgNi, Rated control voltage: 24 V UC ±10 %, Continuous current: 6 A, Screw connection, Test button available: No
-
Item No.:2662980000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, NO contact AgSnO + W, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 16 A, Screw connection, Test button available: No
-
Item No.:1123710000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 5 V DC ±20 %, Continuous current: 8 A, Screw connection, Test button available: No
-
Item No.:2618560000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 48 V UC ±10 %, Continuous current: 8 A, PUSH IN, Test button available: No
-
Item No.:1124150000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 230 V UC ±10%, Continuous current: 10 A, Tension-clamp connection
-
Item No.:1124090000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 12 V DC ±20 %, Continuous current: 10 A, Tension-clamp connection
-
Item No.:1124100000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 24 V DC ±20 %, Continuous current: 10 A, Tension-clamp connection
-
Item No.:1124110000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 24 V UC ±10 %, Continuous current: 10 A, Tension-clamp connection
-
Item No.:1124080000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 5 V DC ±20 %, Continuous current: 10 A, Tension-clamp connection
-
Item No.:1124130000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 60 V UC ±10 %, Continuous current: 10 A, Tension-clamp connection
-
Item No.:1124140000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 120 V UC ±10 %, Continuous current: 10 A, Tension-clamp connection
-
Item No.:1124120000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 48 V UC ±10 %, Continuous current: 10 A, Tension-clamp connection
-
Item No.:1124190000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 10 A, Tension-clamp connection
-
Item No.:1124170000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 120 V AC ±10 %, Continuous current: 10 A, Tension-clamp connection
-
Item No.:1124180000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 230 V AC ±10 %, Continuous current: 10 A, Tension-clamp connection
-
Item No.:1123650000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 120 V UC ±10 %, Continuous current: 8 A, Tension-clamp connection, Test button available: No
-
Item No.:1123610000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V DC ±20 %, Continuous current: 8 A, Tension-clamp connection, Test button available: No
-
Item No.:1123950000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 5 V DC ±20 %, Continuous current: 10 A, Screw connection
-
Item No.:1124020000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 120 V UC ±10 %, Continuous current: 10 A, Screw connection
-
Item No.:1124050000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 230 V AC ±10 %, Continuous current: 10 A, Screw connection
-
Item No.:2662900000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 10 A, Screw connection
-
Item No.:1124040000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 120 V AC ±10 %, Continuous current: 10 A, Screw connection
-
Item No.:1124070000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 10 A, Screw connection
-
Item No.:1124000000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 48 V UC ±10 %, Continuous current: 10 A, Screw connection
-
Item No.:1124030000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 230 V UC ±10%, Continuous current: 10 A, Screw connection
-
Item No.:1123990000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 24 V UC ±10 %, Continuous current: 10 A, Screw connection
-
Item No.:1124010000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 60 V UC ±10 %, Continuous current: 10 A, Screw connection
-
Item No.:1123980000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 24 V DC ±20 %, Continuous current: 10 A, Screw connection
-
Item No.:1123970000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 12 V DC ±20 %, Continuous current: 10 A, Screw connection
-
Item No.:1479740000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 230 V UC ±5 %, Continuous current: 16 A, Screw connection, Test button available: No
-
Item No.:1479670000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 12 V DC ±20 %, Continuous current: 16 A, Screw connection, Test button available: No
-
Item No.:1479750000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 120 V AC ±10 %, Continuous current: 16 A, Screw connection, Test button available: No
-
Item No.:1479690000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24 V UC ±10 %, Continuous current: 16 A, Screw connection, Test button available: No
-
Item No.:1479710000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 60 V UC ±10 %, Continuous current: 16 A, Screw connection, Test button available: No
-
Item No.:1479680000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24 V DC ±20 %, Continuous current: 16 A, Screw connection, Test button available: No
-
Item No.:1479650000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 5 V DC ±20 %, Continuous current: 16 A, Screw connection, Test button available: No
-
Item No.:1479700000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 48 V UC ±10 %, Continuous current: 16 A, Screw connection, Test button available: No
-
Item No.:2988440000Packaging unit:5 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V DC ±20 %, Continuous current: 8 A, Screw connection, Test button available: Yes
-
Item No.:2988450000Packaging unit:5 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V UC ±10 %, Continuous current: 8 A, Screw connection, Test button available: Yes
-
Item No.:2988470000Packaging unit:5 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 230 V UC ±5 %, Continuous current: 8 A, Screw connection, Test button available: Yes
-
Item No.:2988460000Packaging unit:5 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 120 V UC ±10 %, Continuous current: 8 A, Screw connection, Test button available: Yes
-
Item No.:2988480000Packaging unit:5 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24...230 V UC, Continuous current: 8 A, Screw connection, Test button available: Yes
-
Item No.:1123920000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 120 V AC ±10 %, Continuous current: 8 A, Tension-clamp connection, Test button available: No
-
Item No.:1479970000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, NO contact AgSnO + W, Rated control voltage: 24 V DC ±20 %, Continuous current: 16 A, Tension-clamp connection, Test button available: No
-
Item No.:1123590000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 5 V DC ±20 %, Continuous current: 8 A, Tension-clamp connection, Test button available: No
-
Item No.:1479890000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 120 V UC ±10 %, Continuous current: 16 A, Tension-clamp connection, Test button available: No
-
Item No.:1479850000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24 V UC ±10 %, Continuous current: 16 A, Tension-clamp connection, Test button available: No
-
Item No.:1479910000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 120 V AC ±10 %, Continuous current: 16 A, Tension-clamp connection, Test button available: No
-
Item No.:1479880000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 60 V UC ±10 %, Continuous current: 16 A, Tension-clamp connection, Test button available: No
-
Item No.:1479920000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 230 V AC ±5 %, Continuous current: 16 A, Tension-clamp connection, Test button available: No
-
Item No.:1479900000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 230 V UC ±5 %, Continuous current: 16 A, Tension-clamp connection, Test button available: No
-
Item No.:1479840000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24 V DC ±20 %, Continuous current: 16 A, Tension-clamp connection, Test button available: No
-
Item No.:1479800000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 5 V DC ±20 %, Continuous current: 16 A, Tension-clamp connection, Test button available: No
-
Item No.:1479820000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 12 V DC ±20 %, Continuous current: 16 A, Tension-clamp connection, Test button available: No
-
Item No.:1479870000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 48 V UC ±10 %, Continuous current: 16 A, Tension-clamp connection, Test button available: No
-
Item No.:2988380000Packaging unit:5 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24...230 V UC, Continuous current: 8 A, PUSH IN, Test button available: Yes
-
Item No.:2988360000Packaging unit:5 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 120 V UC ±10 %, Continuous current: 8 A, PUSH IN, Test button available: Yes
-
Item No.:2988340000Packaging unit:5 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V DC ±20 %, Continuous current: 8 A, PUSH IN, Test button available: Yes
-
Item No.:2988350000Packaging unit:5 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V UC ±10 %, Continuous current: 8 A, PUSH IN, Test button available: Yes
-
Item No.:2988370000Packaging unit:5 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 230 V UC ±5 %, Continuous current: 8 A, PUSH IN, Test button available: Yes
-
Item No.:2429000000Packaging unit:20 PC
Supply terminal, PUSH IN, 10 mm², 250 V, 57 A, dark beige
-
Item No.:2428990000Packaging unit:20 PC
Supply terminal, PUSH IN, 10 mm², 250 V, 57 A, dark beige
-
Item No.:2618130000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 5 V DC ±20 %, Continuous current: 16 A, PUSH IN, Test button available: No
-
Item No.:2617910000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24 V UC ±10 %, Continuous current: 16 A, PUSH IN, Test button available: No
-
Item No.:2618280000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 120 V UC ±10 %, Continuous current: 16 A, PUSH IN, Test button available: No
-
Item No.:2618270000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 120 V AC ±10 %, Continuous current: 16 A, PUSH IN, Test button available: No
-
Item No.:2618040000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 12 V DC ±20 %, Continuous current: 16 A, PUSH IN, Test button available: No
-
Item No.:2663120000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 16 A, PUSH IN, Test button available: No
-
Item No.:2618190000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 230 V AC ±5 %, Continuous current: 16 A, PUSH IN, Test button available: No
-
Item No.:2618100000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24 V DC ±20 %, Continuous current: 16 A, PUSH IN, Test button available: No
-
Item No.:2618260000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 230 V UC ±5 %, Continuous current: 16 A, PUSH IN, Test button available: No
-
Item No.:2617960000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 48 V UC ±10 %, Continuous current: 16 A, PUSH IN, Test button available: No
-
Item No.:2617970000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 60 V UC ±10 %, Continuous current: 16 A, PUSH IN, Test button available: No
-
Item No.:2663040000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 8 A, PUSH IN, Test button available: No
-
Item No.:2618290000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 60 V UC ±10 %, Continuous current: 8 A, PUSH IN, Test button available: No
-
Item No.:2681190000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 230 V AC ±10 %, Continuous current: 10 A, PUSH IN
-
Item No.:2681000000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 60 V UC ±10 %, Continuous current: 10 A, PUSH IN
-
Item No.:2680850000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 5 V DC ±20 %, Continuous current: 10 A, PUSH IN
-
Item No.:2681010000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 120 V UC ±10 %, Continuous current: 10 A, PUSH IN
-
Item No.:2681030000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 120 V AC ±10 %, Continuous current: 10 A, PUSH IN
-
Item No.:2680960000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 12 V DC ±20 %, Continuous current: 10 A, PUSH IN
-
Item No.:2680980000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 24 V UC ±10 %, Continuous current: 10 A, PUSH IN
-
Item No.:2663060000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 10 A, PUSH IN
-
Item No.:2680970000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 24 V DC ±20 %, Continuous current: 10 A, PUSH IN
-
Item No.:2681020000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 230 V UC ±10%, Continuous current: 10 A, PUSH IN
-
Item No.:2680990000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 48 V UC ±10 %, Continuous current: 10 A, PUSH IN
-
Item No.:2618150000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 120 V AC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Item No.:2428940000Packaging unit:20 PC
Supply terminal, PUSH IN, 10 mm², 250 V, 57 A, dark beige
-
Item No.:2428910000Packaging unit:20 PC
Supply terminal, PUSH IN, 10 mm², 250 V, 57 A, dark beige
-
Item No.:2581690000Packaging unit:20 PC
Supply terminal, PUSH IN, 10 mm², 250 V, 57 A, dark beige
-
Item No.:2428920000Packaging unit:20 PC
Supply terminal, PUSH IN, 10 mm², 250 V, 57 A, dark beige
-
Item No.:2581800000Packaging unit:20 PC
Supply terminal, PUSH IN, 10 mm², 250 V, 57 A, blue