Properties
Version | Z-series, Plug-in modular terminals, yellow |
Order No. | 1878610000 |
Type | ZVLA DF CL ZPS2.5 |
GTIN (EAN) | 4032248471584 |
Qty. | 20 items |
Depth | 14 mm |
Depth (inches) | 0.551 inch |
Height | 41 mm |
Height (inches) | 1.614 inch |
Net weight | 11.5 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | PA 66 GF 30 |
Colour | yellow |
UL 94 flammability rating | HB |
Version | Intermediate part |
Installation advice | Direct mounting |
Number of connections | 0 |
Type of connection | Plug-in connection |
Installation advice | Direct mounting |
Number of poles | 1 |
Rated cross-section | 2.5 mm² |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_64534) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1878610000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1878610000) |
User Documentation |
[Beipackzettel_ZPS.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_35460)
[StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ROHS | Conform |
Is accessory of
-
Item No.:1815100000Packaging unit:50 PC
Z-series, PE terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, pluggable, Green/yellow
-
Item No.:1815080000Packaging unit:50 PC
Z-series, PE terminal, Rated cross-section: 2.5 mm², pluggable, Tension-clamp connection, Green/yellow
-
Item No.:1815120000Packaging unit:50 PC
Z-series, PE terminal, Rated cross-section: 2.5 mm², pluggable, Tension-clamp connection, Green/yellow
-
Item No.:1815140000Packaging unit:50 PC
Z-series, PE terminal, Rated cross-section: 2.5 mm², pluggable, Green/yellow
-
Item No.:1815160000Packaging unit:50 PC
Z-series, Double-tier terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige
-
Item No.:1084770000Packaging unit:50 PC
Z-series, Double-tier terminal, Rated cross-section: 2.5 mm², Tension-clamp connection
-
Item No.:1815170000Packaging unit:50 PC
Z-series, Double-tier terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Green/yellow
-
Item No.:1815150000Packaging unit:50 PC
Z-series, Double-tier terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige
-
Item No.:1348970000Packaging unit:50 PC
Z-series, Double-tier terminal, Rated cross-section: 2.5 mm², Tension-clamp connection