SPE
								Service interface FrontCom® Micro with SPE coupling acc. to IEC 63171-2 in IP65
						Single pair Ethernet is a technology that only requires one pair of wires to transmit data and power. 
The resulting benefits will make SPE the preferred network at the field level and beyond.
Advantages of Single Pair Ethernet
- Consistent: Single Pair Ethernet enables uniform Ethernet-based communication from the sensor to the cloud
- Future-proof: key technology for Industry 4.0 and IIoT
- Flexible: ranges of up to 1000 m and transmission properties of up to 1 Gbps enable use across applications
- Innovative: lighter, less space required, and reduced installation effort
            Added to Your Shopping Cart