Properties
Version | EWS (drainage device), Compensating element, PG 16, 5 mm, Polyamide |
Order No. | 1719730000 |
Type | EWS PG16 |
GTIN (EAN) | 4008190352998 |
Qty. | 20 items |
Length | 23 mm |
Length (inches) | 0.906 inch |
Net weight | 12.75 g |
Operating temperature | -20 °C...40 |
Certificate no. cable gland (ATEX) | PTB 01 ATEX 1128 X |
Identification |
Ex e II
II 2 GD |
AF size 1 | 27 mm |
Cable glands | PG |
External thread | PG 16 |
Length of thread | 5 mm |
Material | Polyamide |
Operating temperature range, max. | 40 °C |
Operating temperature range, min. | -20 °C |
Protection degree | IP54 |
Torque for connecting adapter, max. | 5 Nm |
Torque for connecting adapter, min. | 5 Nm |
UL 94 flammability rating | V-2 |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1719730000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1719730000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000814 |
ETIM 7.0 | EC000814 |
ETIM 8.0 | EC000814 |
ETIM 9.0 | EC000814 |
ECLASS 9.0 | 27-14-44-32 |
ECLASS 9.1 | 27-14-44-90 |
ECLASS 10.0 | 27-14-44-32 |
ECLASS 11.0 | 27-14-44-32 |
ECLASS 12.0 | 27-18-28-17 |
ECLASS 13.0 | 27-18-28-17 |
ROHS | Conform |