Cavo patch Cat.6 LSZH diritto rosso
-
ID výrobku:1166030002Obalová jednotka:1 Pezzo
Cavo Patch, RJ45 IP20, RJ45 IP20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 0.2 m
-
ID výrobku:1166030005Obalová jednotka:1 Pezzo
Cavo Patch, RJ45 IP20, RJ45 IP20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 0.5 m
-
ID výrobku:1166030010Obalová jednotka:1 Pezzo
Cavo Patch, RJ45 IP20, RJ45 IP20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 1 m
-
ID výrobku:1166030015Obalová jednotka:1 Pezzo
Cavo Patch, RJ45 IP20, RJ45 IP20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 1.5 m
-
ID výrobku:1166030020Obalová jednotka:1 Pezzo
Cavo Patch, RJ45 IP20, RJ45 IP20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 2 m
-
ID výrobku:1166030030Obalová jednotka:1 Pezzo
Cavo Patch, RJ45 IP20, RJ45 IP20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 3 m
-
ID výrobku:1166030050Obalová jednotka:1 Pezzo
Cavo Patch, RJ45 IP20, RJ45 IP20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 5 m
-
ID výrobku:1166030100Obalová jednotka:1 Pezzo
Cavo Patch, RJ45 IP20, RJ45 IP20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 10 m
-
ID výrobku:1166030150Obalová jednotka:1 Pezzo
Cavo Patch, RJ45 IP20, RJ45 IP20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 15 m
-
ID výrobku:1166030200Obalová jednotka:1 Pezzo
Cavo Patch, RJ45 IP20, RJ45 IP20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 20 m
-
ID výrobku:1166030250Obalová jednotka:1 Pezzo
Cavo Patch, RJ45 IP20, RJ45 IP20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), LSZH, 25 m
-