Properties
Version | Power module, 1000 V, 100 A, Number of poles: 1, Crimp connection, Pin, Required plug-in slots: 1 |
Order No. | 1429090000 |
Type | HDC MHP100 PE MC |
GTIN (EAN) | 4050118233537 |
Qty. | 1 items |
Depth | 34 mm |
Depth (inches) | 1.339 inch |
Height | 40.1 mm |
Height (inches) | 1.579 inch |
Width | 14.5 mm |
Width (inches) | 0.571 inch |
Net weight | 57 g |
Limit temperature | -40 °C ... 125 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Insulation strength | 1012 Ω |
Material | Polycarbonate, glass fibre reinforced |
Number of poles | 1 |
Plugging cycles | ≥ 500 |
Pollution severity | 3 |
Rated current (DIN EN 61984) | 100 A |
Rated impulse voltage (DIN EN 61984) | 8 kV |
Rated voltage (DIN EN 61984) | 1,000 V |
Rated voltage according to UL/CSA | 1000 V DC (IEC) |
Required plug-in slots | 1 |
Series | ModuPlug |
Surge voltage category | III |
Type | Pin |
UL 94 flammability rating | V-0 |
Connection type PE | Crimp connection |
Type of connection | Crimp connection |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_304484) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002312 |
ETIM 7.0 | EC002312 |
ETIM 8.0 | EC000438 |
ETIM 9.0 | EC000438 |
ECLASS 9.0 | 27-44-02-92 |
ECLASS 9.1 | 27-44-02-18 |
ECLASS 10.0 | 27-44-02-92 |
ECLASS 11.0 | 27-44-02-92 |
ECLASS 12.0 | 27-44-02-92 |
ECLASS 13.0 | 27-44-02-92 |
ECLASS 14.0 | 27-44-02-92 |
Accessories
ConnectorsHeavy duty connectorsRockStar® ModuPlugCrimp contacts100 A crimp contacts
ConnectorsHeavy duty connectorsRockStar® ModuPlugAccessoriesMiscellaneous