Properties
Version | cable lug, terminal end,16 mm²,16 mm² |
Order No. | 1492700000 |
Type | KQNG-M6/-16 |
GTIN (EAN) | 4050118302493 |
Qty. | 50 items |
Net weight | 4.78 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Conductor cross-section | 16 mm² |
Conductor cross-section, max. | 16 mm² |
Connection length (I) | 20 mm |
Hole | C 6 |
Inside diameter of flange (d2) | 6.5 mm |
Inside diameter of shaft (d1) | 5.8 mm |
Insulation | not available |
Outside diameter of shaft (d3) | 11 mm |
Shaft length (a) | 10 mm |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1492700000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001059 |
ETIM 7.0 | EC001059 |
ETIM 8.0 | EC001059 |
ETIM 9.0 | EC001059 |
ECLASS 9.0 | 27-40-02-92 |
ECLASS 9.1 | 27-40-02-12 |
ECLASS 10.0 | 27-40-02-92 |
ECLASS 11.0 | 27-40-02-92 |
ECLASS 12.0 | 27-40-02-92 |
ECLASS 13.0 | 27-40-02-92 |
ECLASS 14.0 | 27-40-02-92 |
ROHS | Conform |