Strain gauge transducer
The ACT20P-BRIDGE-S bridge measuring transducer converts measuring bridge voltages into standard signals. Buttons are used for adjustment to the measuring bridge connected. The bridge measuring transducer can supply up to 4 parallel-connected measuring bridges each with 350 Ω. The device supports simple compensation of the tare weight with a separate input for an external button or an external PLC signal. The power supply is electrogalvanised and isolated from the input and output (3-way isolation).
Properties
Properties
- 4-wire and 6-wire measurement
- Supply of up to 4 parallel-connected measuring bridges each with 350 Ω
- Input and output ranges can be adjusted via DIP switches
- Tara compensation via external button or PLC signal
- Operating status display on a front panel LED
- Galvanic 3-way isolation between input, output and supply.