Analogue input modules
Inputs can be parameterised; up to 3-wire + FE; accuracy 0.1% FSR
Analogue input modules of the u-remote system are available in many variants with different resolutions and wiring solutions.
Variants are available with 12- and 16-bit resolution, which record up to 4 analogue sensors with +/-10 V, +/-5 V, 0...10 V, 0...5 V, 2...10 V, 1...5 V, 0...20 mA or 4...20 mA with maximum accuracy. Each plug-in connector can optionally connect sensors with 2- or 3-wire technology. The parameters for the measurement range can be individually set for each channel. In addition, each channel has its own status LED.
A special variant for Weidmüller interface units enables current measurements with 16-bit resolution and maximum accuracy for 8 sensors at a time (0...20 mA or 4...20 mA).
The module electronics supply the connected sensors with power from the input current path (UIN).
-
Ürün No.:1315620000Ambalaj birimi:1 PC
Remote I/O module, IP20, 4-channel, Analog signals, Input, Current/Voltage, 16 Bit
-
Ürün No.:1315690000Ambalaj birimi:1 PC
Remote I/O module, IP20, 4-channel, Analog signals, Input, Current/Voltage, 16 Bit
-
Ürün No.:1394390000Ambalaj birimi:1 PC
Remote I/O module, IP20, 4-channel, Analog signals, Input, Current/Voltage, 12 Bit
-
Ürün No.:2705620000Ambalaj birimi:1 PC
Remote I/O module, IP20, 2-channel, Analog signals, Input, Current/Voltage, 16 Bit
-
Ürün No.:2566090000Ambalaj birimi:1 PC
Remote I/O module, IP20, 2-channel, Analog signals, Input, Current/Voltage, 16 Bit
-
Ürün No.:2617520000Ambalaj birimi:1 PC
Remote I/O module, IP20, Analog signals, Input, 4-channel, HART®
-
Ürün No.:2828350000Ambalaj birimi:1 PC
Remote I/O module, IP20, 4-channel, Analog signals, Input, HART®
-
Ürün No.:1993880000Ambalaj birimi:1 PC
Remote I/O module, IP20, 4-channel, Analog signals, Input, Current/Voltage, 16 Bit
-
Ürün No.:2544660000Ambalaj birimi:1 PC
Remote I/O module, IP20, 4-channel, Analog signals, Input, Current/Voltage, 16 Bit
-
Ürün No.:2566960000Ambalaj birimi:1 PC
Remote I/O module, IP20, 4-channel, Analog signals, Input, Current/Voltage, 16 Bit
-
Ürün No.:1315650000Ambalaj birimi:1 PC
Remote I/O module, IP20, Analog signals, Input, 8-channel
-
Ürün No.:1315720000Ambalaj birimi:1 PC
Remote I/O module, IP20, Analog signals, Input, 8-channel
-
Ürün No.:1315670000Ambalaj birimi:1 PC
Remote I/O module, IP20, Analog signals, Input, PLC
-
Ürün No.:1990070000Ambalaj birimi:1 PC
Remote I/O module, IP20, Analog signals, Input, PUSH IN connection