Properties
Version | with M23 outlet, 19-pole, 30 V, A-coded, LED: Yes, LED initiator: No, Wiring type: Custom |
Order No. | 2694040000 |
Type | SAI-4-S 8P M12 |
GTIN (EAN) | 4050118701524 |
Qty. | 1 items |
Net weight | 154 g |
Operating temperature | -20 - 90°C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 22cbd99b-5f46-4c36-9938-bd61e241a9ab |
Distributor outlet |
with M23 outlet
19-pole |
Rated voltage, min. | 10 V |
Rated voltage, max. | 30 V |
Test voltage | 1 kV |
Max. current-carrying capacity per slot | 1 A |
Total current | 10 A |
Current per signal | 1 A |
Electrical isolation available | No |
Plug-in station coding | A-coded |
Protection degree | IP68 |
Number of poles | 8 |
Number of contact sockets | 4 |
Pollution severity | 3 |
Fire behaviour | V-0 |
LED | Yes |
LED initiator | No |
LED colour for indicating operation | green |
Housing main material | Pocan |
Material of distributor | Plastic |
Housing colour | grey, RAL 7032 |
Hood sealing material | Viton |
Screw socket | Nickel-plated CuZn |
Contact material | CuZn |
Contact surface | Gold-plated |
Contact carrier material | PBT (UL 94 V0) |
Number of poles | 8 |
Suitable for cable carriers | No |
Product Change Notification | [Technical change to passive M12 distribution boxes with M23 outlet](https://mdcop.weidmueller.com/mediadelivery/asset/900_302400) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC002585 |
ETIM 7.0 | EC003558 |
ETIM 8.0 | EC003558 |
ETIM 9.0 | EC003558 |
ECLASS 9.0 | 27-44-01-08 |
ECLASS 9.1 | 27-44-01-08 |
ECLASS 10.0 | 27-44-01-11 |
ECLASS 11.0 | 27-44-01-11 |
ECLASS 12.0 | 27-44-01-11 |
ECLASS 13.0 | 27-44-01-11 |
ECLASS 14.0 | 27-44-01-11 |
ROHS | Conform |
Accessories
-
Item No.:1609940000Packaging unit:200 PC
ESG, Device markers x 20 mm, PA 66, Colour: white, pluggable
MarkersDevice markersMultiCardESGESG 9/20Blank