Properties
Version | with M23 outlet, 12-pole, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP |
Order No. | 9456010000 |
Type | SAI-6-S 4P M12 |
GTIN (EAN) | 4032248357086 |
Qty. | 1 items |
Net weight | 195 g |
Operating temperature | -20 - 90°C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 22cbd99b-5f46-4c36-9938-bd61e241a9ab |
Sheathing stripping length | 100 mm |
Distributor outlet |
with M23 outlet
12-pole |
Rated voltage, min. | 10 V |
Rated voltage, max. | 30 V |
Test voltage | 1 kV |
Max. current-carrying capacity per slot | 4 A |
Total current | 10 A |
Current per signal | 2 A |
Electrical isolation available | No |
Insulation strength | 109 Ω |
Plug-in station coding | A-coded |
Protection degree | IP68 |
Number of poles | 4 |
Number of contact sockets | 6 |
Connection thread | M12 |
Pollution severity | 3 |
Fire behaviour | V-0 |
Plugging cycles | ≤ 50 |
LED | Yes |
LED initiator | Yes |
LED colour for indicating operation | green |
LED colour for I/O function | yellow |
Housing main material | Pocan |
Material of distributor | Plastic |
Housing colour | grey, RAL 7032 |
Hood sealing material | Viton |
Screw socket | Nickel-plated CuZn |
Contact material | CuZn |
Contact surface | Gold-plated |
Contact carrier material | PBT (UL 94 V0) |
Number of poles | 4 |
Suitable for cable carriers | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_104049) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=9456010000) |
Product Change Notification | [Technical change to passive M12 distribution boxes with M23 outlet](https://mdcop.weidmueller.com/mediadelivery/asset/900_302400) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002585 |
ETIM 7.0 | EC003558 |
ETIM 8.0 | EC003558 |
ETIM 9.0 | EC003558 |
ECLASS 9.0 | 27-44-01-08 |
ECLASS 9.1 | 27-44-01-08 |
ECLASS 10.0 | 27-44-01-11 |
ECLASS 11.0 | 27-44-01-11 |
ECLASS 12.0 | 27-44-01-11 |
ECLASS 13.0 | 27-44-01-11 |
ECLASS 14.0 | 27-44-01-11 |
ROHS | Conform |
Accessories
-
Item No.:1920000000Packaging unit:1 PC
Cable gland tool for M8, M12 lines and connectors
-
Item No.:9456050000Packaging unit:30 PC
Protected component assemblies, Protective cap
-
Item No.:1609940000Packaging unit:200 PC
ESG, Device markers x 20 mm, PA 66, Colour: white, pluggable
ToolsScrewdriversMiscellaneousScrewty® cable gland tool with torque function
Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsAccessoriesProtective capsM12
MarkersDevice markersMultiCardESGESG 9/20Blank