Properties
Version | Mounting tool, Blade width (B): 2 mm, Blade length: 100 mm |
Order No. | 2750030000 |
Type | SDIR 2 X 100 |
GTIN (EAN) | 4050118897517 |
Qty. | 1 items |
Length | 215 mm |
Length (inches) | 8.465 inch |
Net weight | 100 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Version | straight |
Blade length | 100 mm |
Blade width (B) | 2 mm |
Form | Square |
Size | #2 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000158 |
ETIM 7.0 | EC000158 |
ETIM 8.0 | EC000158 |
ETIM 9.0 | EC000158 |
ECLASS 9.0 | 21-04-04-07 |
ECLASS 9.1 | 21-04-04-07 |
ECLASS 10.0 | 21-04-04-07 |
ECLASS 11.0 | 21-04-04-07 |
ECLASS 12.0 | 21-04-04-07 |
ECLASS 13.0 | 21-04-04-07 |
ECLASS 14.0 | 21-04-04-07 |