Properties
Order No. | 8943110000 |
Type | DIODENBOX 8 DI 3A 1600V |
GTIN (EAN) | 4032248752300 |
Qty. | 1 items |
Height | 100 mm |
Height (inches) | 3.937 inch |
Width | 55.5 mm |
Width (inches) | 2.185 inch |
Length | 125 mm |
Length (inches) | 4.921 inch |
Net weight | 430 g |
Storage temperature | -40...70 °C |
Ambient temperature | +70°C |
Operating temperature | -25...70 |
REACH SVHC | Lead 7439-92-1 |
Type of component | Diode |
Type of connection | Tension-clamp connection |
Rated current per connection | 3 A |
Pollution severity level | 2 |
Clamping range, max. | 1 mm² |
Clamping range, min. | 0.08 mm² |
Stripping length | 7 mm |
Type of connection | Tension-clamp connection |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000677 |
ETIM 7.0 | EC000677 |
ETIM 8.0 | EC000677 |
ETIM 9.0 | EC000677 |
ECLASS 9.0 | 27-14-31-10 |
ECLASS 9.1 | 27-21-03-01 |
ECLASS 10.0 | 27-14-31-10 |
ECLASS 11.0 | 27-14-31-10 |
ECLASS 12.0 | 27-14-31-10 |
ECLASS 13.0 | 27-14-31-10 |
ROHS | Conform |