Properties
Version | Automatic machines, Replacement part |
Order No. | 9054750000 |
Type | DOPPELZAHNRIEMEN VORSCHUBMOTOR CUTFIX 8 |
GTIN (EAN) | 4032248104529 |
Qty. | 1 items |
Height | 10 mm |
Height (inches) | 0.394 inch |
Diameter | 140 mm |
Net weight | 12 g |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ROHS | Conform |