Properties
Version | Z-series, Crimp contact, 4.15 mm, silver, Direct mounting |
Order No. | 1854750000 |
Type | FEKO ZRV2.5 0.2-0.35 |
GTIN (EAN) | 4032248401321 |
Qty. | 5,000 items |
Packaging | Multipack bag |
Depth | 3.1 mm |
Depth (inches) | 0.122 inch |
Height | 19.8 mm |
Height (inches) | 0.78 inch |
Width | 4.15 mm |
Width (inches) | 0.163 inch |
Net weight | 0.612 g |
Storage temperature | -25 °C...55 °C |
REACH SVHC | Lead 7439-92-1 |
SCIP | c6099607-b1cd-4fc8-8f5b-8c2defa73093 |
Material | CuSn |
Colour | silver |
Version | Spring contact |
Installation advice | Direct mounting |
Type of connection | Spring contact |
Installation advice | Direct mounting |
Rated cross-section | 2.5 mm² |
Volume resistance according to IEC 60947-7-x | 1.33 mΩ |
Power loss in accordance with IEC 60947-7-x | 0.77 W |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_64387) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1854750000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1854750000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1854750000&norm=0) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [CAT 1 TERM 16/17 EN](http://download.weidmueller.com/asset/download/file/39470) |
ETIM 6.0 | EC000796 |
ETIM 7.0 | EC000796 |
ETIM 8.0 | EC000796 |
ETIM 9.0 | EC000796 |
ECLASS 9.0 | 27-44-02-04 |
ECLASS 9.1 | 27-44-02-04 |
ECLASS 10.0 | 27-44-02-04 |
ECLASS 11.0 | 27-44-02-04 |
ECLASS 12.0 | 27-44-02-04 |
ECLASS 13.0 | 27-44-02-04 |
ROHS | Conform |
Is accessory of
-
Item No.:1906970000Packaging unit:50 PC
Z-series, Feed-through terminal, Multi-tier modular terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige
-
Item No.:1906960000Packaging unit:50 PC
Z-series, Feed-through terminal, Multi-tier modular terminal, Rated cross-section: 2.5 mm², Tension-clamp connection
Terminal BlocksUniversal rangeTension clamp technologyZ-SeriesStandardPluggable terminal blocks4-tier2.5 mm²