Properties
Version | HDC insert, Female, Crimp connection |
Order No. | 1415420000 |
Type | HDC HP 250 F CM3 |
GTIN (EAN) | 4050118216387 |
Qty. | 1 items |
Net weight | 40 g |
REACH SVHC | Lead 7439-92-1 |
SCIP | 6eabd5ae-2d6b-409e-8bdf-87c27ee10e40 |
Colour | black |
Material | Copper alloy |
Type | Female |
Type of connection | Crimp connection |
Material | Copper alloy |
Type of connection | Crimp connection |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_287166) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1415420000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1415420000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1415420000&norm=0) |
User Documentation | [1487780000_00_11_13_BPZ_HDC_HP250-550_web.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_35515) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000796 |
ETIM 7.0 | EC000796 |
ETIM 8.0 | EC000796 |
ETIM 9.0 | EC000796 |
ECLASS 9.0 | 27-44-02-04 |
ECLASS 9.1 | 27-44-02-04 |
ECLASS 10.0 | 27-44-02-04 |
ECLASS 11.0 | 27-44-02-04 |
ECLASS 12.0 | 27-44-02-04 |
ECLASS 13.0 | 27-44-02-04 |
ROHS | Conform |
Accessories
-
Item No.:1698150000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, CM 3, Female, Conductor cross-section, max.: 2.5, turned, Copper alloy
-
Item No.:1682270000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, CM 3, Female, Conductor cross-section, max.: 4, turned, Copper alloy
-
Item No.:1698130000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, CM 3, Female, Conductor cross-section, max.: 1.5, turned, Copper alloy
-
Item No.:1682290000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, CM 3, Female, Conductor cross-section, max.: 6, turned, Copper alloy
-
Item No.:1682310000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, CM 3, Female, Conductor cross-section, max.: 10, turned, Copper alloy
ConnectorsHeavy duty connectorsCrimp contactsCrimp contacts CM3