Properties
Version | Klippon TB (Terminal Box), flange plate, straight, Height: 440 mm, Width: 167 mm, Depth: 3 mm, Gland plates: top, Bottom, Material: Stainless steel 1.4404, electropolished, silver |
Order No. | 1281210000 |
Type | KTB GP 624520 AB S4 |
GTIN (EAN) | 4050118071948 |
Qty. | 1 items |
Depth | 3 mm |
Depth (inches) | 0.118 inch |
Height | 440 mm |
Height (inches) | 17.323 inch |
Width | 167 mm |
Width (inches) | 6.575 inch |
Net weight | 1,680 g |
Gland plates |
top
Bottom |
Integral fixing | Screwed |
Material | Stainless steel 1.4404 |
Material thickness | 3 mm |
Protection class (UL) |
Type 3
Type 4X Type 12 |
Surface finish | electropolished |
Material | Stainless steel 1.4404 |
Material thickness | 3 mm |
Surface finish | electropolished |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1281210000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1281210000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000211 |
ETIM 7.0 | EC000211 |
ETIM 8.0 | EC000211 |
ETIM 9.0 | EC000211 |
ECLASS 9.0 | 27-14-24-21 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-14-24-21 |
ECLASS 11.0 | 27-14-24-21 |
ECLASS 12.0 | 27-14-24-21 |
ECLASS 13.0 | 27-14-24-21 |
ROHS | Conform |
Is accessory of
-
Item No.:1195360000Packaging unit:1 PC
Klippon TB MH (Terminal Box - Multi Hinge), Empty enclosure, stainless steel enclosure, Height: 620 mm, Width: 450 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Item No.:1195370000Packaging unit:1 PC
Klippon TB MH (Terminal Box - Multi Hinge), Empty enclosure, stainless steel enclosure, Height: 620 mm, Width: 450 mm, Depth: 200 mm, Gland plates: Bottom, top, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Item No.:1195390000Packaging unit:1 PC
Klippon TB MH (Terminal Box - Multi Hinge), Empty enclosure, stainless steel enclosure, Height: 620 mm, Width: 450 mm, Depth: 200 mm, Gland plates: Bottom, top, left, right, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Item No.:1195380000Packaging unit:1 PC
Klippon TB MH (Terminal Box - Multi Hinge), Empty enclosure, stainless steel enclosure, Height: 620 mm, Width: 450 mm, Depth: 200 mm, Gland plates: Bottom, left, right, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Item No.:1196470000Packaging unit:1 PC
Klippon TB FS (Terminal Box - Fixing Screw), Empty enclosure, stainless steel enclosure, Height: 620 mm, Width: 450 mm, Depth: 200 mm, Gland plates: Bottom, top, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Item No.:1196490000Packaging unit:1 PC
Klippon TB FS (Terminal Box - Fixing Screw), Empty enclosure, stainless steel enclosure, Height: 620 mm, Width: 450 mm, Depth: 200 mm, Gland plates: Bottom, top, left, right, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Item No.:1196480000Packaging unit:1 PC
Klippon TB FS (Terminal Box - Fixing Screw), Empty enclosure, stainless steel enclosure, Height: 620 mm, Width: 450 mm, Depth: 200 mm, Gland plates: Bottom, left, right, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Item No.:1196460000Packaging unit:1 PC
Klippon TB FS (Terminal Box - Fixing Screw), Empty enclosure, stainless steel enclosure, Height: 620 mm, Width: 450 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Item No.:1200760000Packaging unit:1 PC
Klippon TB QL (Terminal Box - Quarter Lock), Empty enclosure, stainless steel enclosure, Height: 620 mm, Width: 450 mm, Depth: 200 mm, Gland plates: Bottom, top, left, right, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Item No.:1200730000Packaging unit:1 PC
Klippon TB QL (Terminal Box - Quarter Lock), Empty enclosure, stainless steel enclosure, Height: 620 mm, Width: 450 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Item No.:1200740000Packaging unit:1 PC
Klippon TB QL (Terminal Box - Quarter Lock), Empty enclosure, stainless steel enclosure, Height: 620 mm, Width: 450 mm, Depth: 200 mm, Gland plates: Bottom, top, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Item No.:1200750000Packaging unit:1 PC
Klippon TB QL (Terminal Box - Quarter Lock), Empty enclosure, stainless steel enclosure, Height: 620 mm, Width: 450 mm, Depth: 200 mm, Gland plates: Bottom, left, right, Material: Stainless steel 1.4404 (316L), electropolished, silver