Properties
Version | Klippon POK (polyester empty enclosure), Mounting plate, Height: 98 mm, Width: 34 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, galvanized, silver |
Order No. | 1534290000 |
Type | POK MOPL 0811 MINI |
GTIN (EAN) | 4050118337877 |
Qty. | 1 items |
Depth | 1.5 mm |
Depth (inches) | 0.059 inch |
Height | 98 mm |
Height (inches) | 3.858 inch |
Width | 34 mm |
Width (inches) | 1.339 inch |
Mounting dimension - width | 89 mm |
Net weight | 35 g |
Material | Sheet steel, galvanized |
Material thickness | 1.5 mm |
Surface finish | galvanized |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_211769) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1534290000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1534290000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1534290000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000213 |
ETIM 7.0 | EC000213 |
ETIM 8.0 | EC000213 |
ETIM 9.0 | EC000213 |
ECLASS 9.0 | 27-40-06-39 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-40-06-39 |
ECLASS 11.0 | 27-40-06-39 |
ECLASS 12.0 | 27-40-06-39 |
ECLASS 13.0 | 27-40-06-39 |
Accessories
-
Item No.:8000003890Packaging unit:20 PC
Rail, TS 15, Width: 98 mm, without slot, Steel, galvanic zinc plated and passivated
Enclosure Systems and ComponentsPlastic enclosuresKlippon® POKAccessories - Klippon® POKKlippon® POK terminal railsTS 15
Is accessory of
-
Item No.:1306010000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 75 mm, Width: 110 mm, Depth: 56 mm, Material: Glass fibre-reinforced polyester, untreated, polished, black
-
Item No.:1305820000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 75 mm, Width: 110 mm, Depth: 56 mm, Material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
Enclosure Systems and ComponentsPlastic enclosuresKlippon® POKKlippon® POK 081106 - 75 x 110 x 56 mm