Properties
Order No. | 6720001398 |
Type | SP-RS PLC PLC5 1771-WA/WC |
GTIN (EAN) | 4050118767247 |
Qty. | 1 items |
Depth | 144 mm |
Depth (inches) | 5.669 inch |
Height | 254 mm |
Height (inches) | 10 inch |
Width | 30 mm |
Width (inches) | 1.181 inch |
Net weight | 297 g |
Storage temperature | 0...50 °C |
Operating temperature | 0...50 °C |
Connection (field side) | Card edge |
Connection on control side | SL 3.5 header |
Number of poles (control side) | 12-pole |
Connection (field side) | Card edge |
Operating voltage | 150 V |
Max. current per channel | 5 A |
Pollution severity level | 2 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002584 |
ETIM 7.0 | EC002584 |
ETIM 8.0 | EC002584 |
ETIM 9.0 | EC002584 |
ECLASS 9.0 | 27-33-02-92 |
ECLASS 9.1 | 27-24-22-92 |
ECLASS 10.0 | 27-33-02-92 |
ECLASS 11.0 | 27-33-02-92 |
ECLASS 12.0 | 27-33-02-92 |
ECLASS 13.0 | 27-33-02-92 |
ROHS | Conform |