Properties
Order No. | 6720001399 |
Type | SP-RS PLC PLC5 1771-WI 18CH |
GTIN (EAN) | 4050118767230 |
Qty. | 1 items |
Depth | 144 mm |
Depth (inches) | 5.669 inch |
Height | 254 mm |
Height (inches) | 10 inch |
Width | 30 mm |
Width (inches) | 1.181 inch |
Net weight | 267 g |
Storage temperature | 0...50 °C |
Operating temperature | 0...50 °C |
Operating voltage | 150 V |
Max. current per channel | 5 A |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002780 |
ETIM 7.0 | EC002780 |
ETIM 8.0 | EC002780 |
ETIM 9.0 | EC002780 |
ECLASS 9.0 | 27-14-11-52 |
ECLASS 9.1 | 27-24-22-92 |
ECLASS 10.0 | 27-14-11-52 |
ECLASS 11.0 | 27-14-11-52 |
ECLASS 12.0 | 27-14-11-52 |
ECLASS 13.0 | 27-14-11-52 |
ROHS | Conform |