Properties
Version | VG K SZS (standard plastic cable gland with anti-kink coils), Cable glands, straight, PG 7, 8 mm, OD min. 3 - OD max. 6.5 mm, Polyamide 6 |
Order No. | 1720470000 |
Type | VG 7-K68 SKS |
GTIN (EAN) | 4008190358686 |
Qty. | 50 items |
Available until | 20.05.2014 |
Height | 55 mm |
Height (inches) | 2.165 inch |
Length | 63 mm |
Length (inches) | 2.48 inch |
Net weight | 5 g |
Operating temperature | -20 °C...100 °C |
Certificate no. cable gland (cULus) | E140310 |
AF size 1 | 15 mm |
Cable glands | PG |
External thread | PG 7 |
Halogen | Yes |
Length of thread | 8 mm |
Material | Polyamide 6 |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -20 °C |
Outer cable diameter, max. | 6.5 mm |
Outer cable diameter, min. | 3 mm |
Pitch of thread | 1.27 mm |
Protection degree | IP68 - 5 bar (30 min.) |
Seal insert | CR |
Silicone | No |
Tightening torque | 1.5 Nm |
Torque for cap nut, max. | 3 Nm |
Torque for cap nut, min. | 2 Nm |
Torque for connecting adapter, max. | 2.5 Nm |
Torque for connecting adapter, min. | 1.5 Nm |
UL 94 flammability rating | V-2 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000441 |
ETIM 7.0 | EC000441 |
ETIM 8.0 | EC000441 |
ETIM 9.0 | EC000441 |
ECLASS 9.0 | 27-14-44-32 |
ECLASS 9.1 | 27-14-44-32 |
ECLASS 10.0 | 27-14-44-32 |
ECLASS 11.0 | 27-14-44-32 |
ECLASS 12.0 | 27-14-08-01 |
ECLASS 13.0 | 27-14-08-01 |
ROHS | Conform |
Accessories
-
Item No.:1697440000Packaging unit:100 PC
SKMU PA (plastic locknut), Locknut, PG 7, 5 mm, Polyamid 6 (PA6 - GF30)
-
Item No.:1719440000Packaging unit:100 PC
GWDR PO (flat gasket - polyethylene), Sealing ring, PG 7, Polyethylene
-
Item No.:1719540000Packaging unit:100 PC
GWDR NP (flat gasket - neoprene), Sealing ring, PG 7, Neoprene
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesLocknutsPlastic lock nuts, grey
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesSealing ringsPolyethylene flat gasket - GWDR PO
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesSealing ringsNeoprene flat gasket - GWDR NP