Properties
Version | Cable glands, Cable glands, M 32, 7.5 mm, Brass, nickel-plated |
Order No. | 2784950000 |
Type | VGM32-MS65 4X8 SL |
GTIN (EAN) | 4064675061526 |
Qty. | 25 items |
Net weight | 43.34 g |
Operating temperature | -40 °C...135 °C |
REACH SVHC | Lead 7439-92-1 |
AF size | 36 mm |
Cable glands | M 32 |
External thread | M 32 |
Length of thread | 7.5 mm |
Material | Brass, nickel-plated |
Notch multi-layer sealing diameter 1 | 8 mm |
Notch multi-layer sealing diameter 2 | 8 mm |
Notch multi-layer sealing diameter 3 | 8 mm |
Notch multi-layer sealing diameter 4 | 8 mm |
Protection degree | IP65 |
Seal insert | TPE |
UL 94 flammability rating | V-0 |
Width, outer dimension C | 38.5 mm |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000441 |
ETIM 7.0 | EC000441 |
ETIM 8.0 | EC000441 |
ETIM 9.0 | EC000441 |
ECLASS 9.0 | 27-14-44-32 |
ECLASS 9.1 | 27-14-44-32 |
ECLASS 10.0 | 27-14-44-32 |
ECLASS 11.0 | 27-14-44-32 |
ECLASS 12.0 | 27-14-08-01 |
ECLASS 13.0 | 27-14-08-01 |
Accessories
Cable Entry Systems and ComponentsCable GlandsCable glands for standard industrial use - INDBrass nickel plated, cable glandsIP65 multi wire sealing