Properties
Version | RS-SERIES, Relay module, Number of contacts: 1, NO contact AgNi 0.15 gold flashed, Rated control voltage: 115 V AC, Continuous current: 5 A, Screw connection, Test button available: No |
Order No. | 1102121001 |
Type | RS 30 115VAC LD LP 1A |
GTIN (EAN) | 4032248045983 |
Qty. | 10 items |
Delivery status | This article will no longer be available in the future. |
Available until | 25.11.2022 |
Alternative product | [2773840000](~/p/2773840000) |
Depth | 56 mm |
Depth (inches) | 2.205 inch |
Height | 70 mm |
Height (inches) | 2.756 inch |
Width | 11.2 mm |
Width (inches) | 0.441 inch |
Net weight | 30.2 g |
Storage temperature | -40 °C...60 °C |
Operating temperature | -25 °C...40 |
Humidity | 40 °C / 93 % rel. humidity, no condensation |
REACH SVHC | Lead 7439-92-1 |
SCIP | 3820ceea-2b49-4a61-bda5-08f3867b3419 |
Rated control voltage | 115 V AC |
Rated current AC | 6.1 mA |
Power rating | 0.8 VA |
Status indicator | red LED |
Rated switching voltage | 250 V AC |
Max. switching frequency at rated load | 0.1 Hz |
Max. switching voltage, AC | 250 V |
Min. switching power | 250 mW |
Inrush current | 8 A |
AC switching capacity (resistive), max. | 2000 VA |
Switch-on delay | < 9 ms |
Switch-off delay | ≤ 8 ms |
Contact type | 1 NO contact (AgNi 0.15 gold flashed) |
Electrical service life, DC coil | > 5x105 switching cycles |
Mechanical service life | 20 x 106 switching cycles |
Version | soldered relay |
Rail |
TS 32
TS 35 |
Test button available | No |
Mechanical switch position indicator | No |
Colour | orange |
Rated voltage | 250 V |
Pollution severity | 2 |
Surge voltage category | III |
Creepage and clearance distance input – output | > 3 mm |
Impulse withstand voltage | 4 kV |
Protection degree | IP20 |
Wire connection method | Screw connection |
Stripping length, rated connection | 8 mm |
Clamping range, rated connection | 2.5 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 4 mm² |
Approval/Certificate/Document of Conformity | [DE_PA_5600_160311_001.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_35376) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1102121001) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1102121001&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001437 |
ETIM 7.0 | EC001437 |
ETIM 8.0 | EC001437 |
ETIM 9.0 | EC001437 |
ECLASS 9.0 | 27-37-16-01 |
ECLASS 9.1 | 27-37-16-01 |
ECLASS 10.0 | 27-37-16-01 |
ECLASS 11.0 | 27-37-16-01 |
ECLASS 12.0 | 27-37-16-01 |
ECLASS 13.0 | 27-37-16-01 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |