Properties
Version | Input, Current/Voltage |
Order No. | 7940010243 |
Type | PTX800A 4-20MA |
GTIN (EAN) | 4032248565818 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 15.04.2022 |
Alternative product | [2920050000](~/p/2920050000) |
Height | 48.8 mm |
Height (inches) | 1.921 inch |
Width | 96.6 mm |
Width (inches) | 3.803 inch |
Length | 137 mm |
Length (inches) | 5.394 inch |
Net weight | 384 g |
Storage temperature | -25 °C...70 °C |
Operating temperature | 0 °C...60 |
Humidity | 10…90 %, no condensation |
REACH SVHC | Lead 7439-92-1 |
Decimal point | Independently adjustable for partial or total display |
Display value | Percentage or real value display |
Time range (partial display) | per sec, min, hour (and day for PTX800A) |
Total display | Display from 0...99,999,999 (8 digits) |
Total display, display range | 0,001; 0,01; 0,1; 1; 10; 100; 1000 |
Type |
8-digit, red LED, 7.2 mm 14 adjustable brightness levels |
Input/Output | without analogue/alarm output |
Linearity | < 0.05 % |
Long-term drift | 0.1 % / 10.000 h |
Power consumption | 6 W @ 24 V DC |
Type of connection | Screw connection |
Type of mounting | Control panel assembly |
Voltage supply | 24 V DC ± 10 % |
Input resistance | 22 Ω (current input); 1 MΩ (voltage input) |
Input signal | -24...+24 mA / -11...+11 V |
Min. pulse duration (reset input) | 250 ms |
Sensor supply | 24 V DC (up to 25 mA) |
Type | Conversion of linear/quadratic input signals into analogue signals |
Residual ripple (analogue output) | ≤ 20 mVss |
Type | RO/AO version with 1 analogue output and 2 alarm outputs |
Type (analogue output) | Current of voltage output, configured with jumper |
EMC standards | DIN EN 61326 |
Impulse withstand voltage | 4 kV (1.2/50 µs) |
Type of connection | Screw connection |
Clamping range, rated connection | 1.5 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 2.5 mm² |
User Documentation | [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_39932) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000677 |
ETIM 7.0 | EC000677 |
ETIM 8.0 | EC000677 |
ETIM 9.0 | EC000677 |
ECLASS 9.0 | 27-14-31-10 |
ECLASS 9.1 | 27-21-03-01 |
ECLASS 10.0 | 27-14-31-10 |
ECLASS 11.0 | 27-14-31-10 |
ECLASS 12.0 | 27-14-31-10 |
ECLASS 13.0 | 27-14-31-10 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E256486 |