Properties
Version | End plate (terminals), 58 mm x 3 mm, dark beige, yellow |
Order No. | 0303620000 |
Type | AP SAK35 KRG |
GTIN (EAN) | 4008190050184 |
Qty. | 10 items |
Delivery status | This article will no longer be available in the future. |
Available until | 31.12.2022 |
Alternative product | [1050100000](~/p/1050100000) |
Depth | 52 mm |
Depth (inches) | 2.047 inch |
Height | 58 mm |
Height (inches) | 2.283 inch |
Width | 3 mm |
Width (inches) | 0.118 inch |
Net weight | 12.1 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
Material | KrG |
Colour |
dark beige
yellow |
UL 94 flammability rating | V-0 |
Version | End plate |
Installation advice | Direct mounting |
Snap-on | Yes |
Installation advice | Direct mounting |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0303620000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=0303620000&norm=0) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-33 |
ECLASS 11.0 | 27-14-11-33 |
ECLASS 12.0 | 27-14-11-33 |
ECLASS 13.0 | 27-25-03-01 |
ROHS | Conform |