Properties
Version | KSP (Klippon shroud), Protective cap, PVC |
Order No. | 1736570000 |
Type | KSP L24 |
GTIN (EAN) | 4008190956226 |
Qty. | 10 items |
Delivery status | This article will no longer be available in the future. |
Available until | 30.07.2023 |
Height | 120 mm |
Height (inches) | 4.724 inch |
Length | 123 mm |
Length (inches) | 4.843 inch |
Wall thickness, min. | 2 mm |
Wall thickness, max. | 2 mm |
Net weight | 21.1 g |
Operating temperature | -25 °C...70 °C |
Gap, internal dimension B | 70 mm |
Halogen | No |
Hardness (Shore A) | 65 |
Inside diameter D2 | 25 mm |
Material | PVC |
O.D. | 29 mm |
Operating temperature range, max. | 70 °C |
Operating temperature range, min. | -25 °C |
Silicone | No |
Thickness | 2 mm |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1736570000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1736570000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000441 |
ETIM 7.0 | EC000441 |
ETIM 8.0 | EC000441 |
ETIM 9.0 | EC000441 |
ECLASS 9.0 | 27-14-44-32 |
ECLASS 9.1 | 27-14-44-90 |
ECLASS 10.0 | 27-14-44-32 |
ECLASS 11.0 | 27-14-44-32 |
ECLASS 12.0 | 27-14-08-07 |
ECLASS 13.0 | 27-14-08-07 |
ROHS | Conform |