Properties
Version | Coupling |
Order No. | 1345020000 |
Type | IE-BI-BNC-C |
GTIN (EAN) | 4050118149340 |
Qty. | 1 items |
Net weight | 24 g |
REACH SVHC | Lead 7439-92-1 |
Connection 1 | BNC |
Connection 2 | BNC |
Gender | female - female |
Housing main material |
Brass
nickel-plated |
Outlet direction | Straight |
Protection degree | IP20 |
Characteristic impedance | 50 Ω |
Housing main material |
Brass
nickel-plated |
Insulation | PTFE |
O-Ring | NBR |
Return loss (attenuation) |
23 dB at 4 GHz
27 dB at 1 GHz |
Connector standard | IEC 61169-8 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_181209) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1345020000) |
User Documentation |
[MAN IE GUIDE DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_40065)
[MAN IE GUIDE EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_40066) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[MB FREECONCONTACT EN](http://download.weidmueller.com/asset/download/file/38173)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) [PI PROFINET CABLING EN](http://download.weidmueller.com/asset/download/file/38183) |
ETIM 6.0 | EC001121 |
ETIM 7.0 | EC001121 |
ETIM 8.0 | EC001121 |
ETIM 9.0 | EC001121 |
ECLASS 9.0 | 27-44-03-90 |
ECLASS 9.1 | 19-17-01-25 |
ECLASS 10.0 | 27-44-03-90 |
ECLASS 11.0 | 27-44-03-90 |
ECLASS 12.0 | 27-44-03-90 |
ECLASS 13.0 | 27-44-03-90 |
ROHS | Conform |