Properties
Order No. | 1509390000 |
Type | LADEGERAET APG/AKT 120 V |
GTIN (EAN) | 4050118318654 |
Qty. | 1 items |
Net weight | 526 g |
Electrical connection | 110 - 120 V / 50 - 60 Hz |
Voltage range | 7,2 - 18 V |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000359 |
ETIM 7.0 | EC000359 |
ETIM 8.0 | EC000359 |
ETIM 9.0 | EC000359 |
ECLASS 9.1 | 21-05-92-01 |
ECLASS 10.0 | 21-05-92-01 |
ECLASS 11.0 | 21-05-29-01 |
ECLASS 12.0 | 21-05-29-01 |
ECLASS 13.0 | 21-05-29-01 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |