Properties
Version | Screwdriver, Screwdriver |
Order No. | 1318340000 |
Type | SDI SL/PH 2 |
GTIN (EAN) | 4050118124026 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 31.12.2021 |
Alternative product | [2749970000](~/p/2749970000) |
Width | 218 mm |
Width (inches) | 8.583 inch |
Diameter | 36 mm |
Net weight | 98 g |
REACH SVHC | Lead 7439-92-1 |
Blade length | 100 mm |
Form | Crosshead |
Size | 2 |
Approval/Certificate/Document of Conformity | [Manufacturer's Declaration - Screwdrivers](https://mdcop.weidmueller.com/mediadelivery/asset/900_52749) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000144 |
ETIM 7.0 | EC000144 |
ETIM 8.0 | EC000144 |
ETIM 9.0 | EC000144 |
ECLASS 9.0 | 21-04-04-06 |
ECLASS 9.1 | 21-04-04-06 |
ECLASS 10.0 | 21-04-04-06 |
ECLASS 11.0 | 21-04-04-06 |
ECLASS 12.0 | 21-04-04-06 |
ECLASS 13.0 | 21-04-04-06 |