Properties
Version | Screwdriver |
Order No. | 1318400000 |
Type | SDQ T20 |
GTIN (EAN) | 4050118124033 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 30.03.2022 |
Height | 100 mm |
Height (inches) | 3.937 inch |
Width | 132 mm |
Width (inches) | 5.197 inch |
Diameter | 4 mm |
Net weight | 48 g |
REACH SVHC | Lead 7439-92-1 |
Blade length | 100 mm |
Form | Torx® |
Size | T20 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000801 |
ETIM 7.0 | EC000801 |
ETIM 8.0 | EC000801 |
ETIM 9.0 | EC000801 |
ECLASS 9.0 | 21-04-04-13 |
ECLASS 9.1 | 21-04-04-13 |
ECLASS 10.0 | 21-04-04-13 |
ECLASS 11.0 | 21-04-04-13 |
ECLASS 12.0 | 21-04-04-13 |
ECLASS 13.0 | 21-04-04-13 |