Properties
Version | Testing tools, 2-pole voltage tester type 1153 |
Order No. | 9205050000 |
Type | LSP 4L |
GTIN (EAN) | 4032248697311 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 21.02.2024 |
Depth | 48 mm |
Depth (inches) | 1.89 inch |
Height | 37 mm |
Height (inches) | 1.457 inch |
Width | 231 mm |
Width (inches) | 9.094 inch |
Net weight | 173.5 g |
REACH SVHC | Lead 7439-92-1 |
Description of article | Two-pole voltage and continuity tester for up to 690 V |
AC voltage measuring range | 12-690 V |
Continuity test | Yes |
DC voltage measuring range | 690 V |
Display | digital |
Frequency range, max. | 500 Hz |
Frequency range, min. | 0 Hz |
Measuring range category | CAT III – 690V/CAT IV – 600V |
Peak voltage resistance | 8 kV |
Protection degree | IP65 |
Rated voltage, max. | 690 V AC/DC |
Rated voltage, min. | 12 V AC/DC |
Tested and approved according to | EN/IEC 61243-3 :2010-10 (VDE 0682 Part 401) |
Working temperature, max. | 45 °C |
Working temperature, min. | -15 °C |
Approval/Certificate/Document of Conformity | [9205050000_DECLARATION_OF_CONFORMITY.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_37777) |
User Documentation | [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_101177) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000494 |
ETIM 7.0 | EC000494 |
ETIM 8.0 | EC000494 |
ETIM 9.0 | EC000494 |
ECLASS 9.0 | 27-20-03-08 |
ECLASS 9.1 | 27-20-03-08 |
ECLASS 10.0 | 27-20-03-08 |
ECLASS 11.0 | 27-20-03-08 |
ECLASS 12.0 | 27-20-03-08 |
ECLASS 13.0 | 27-20-03-08 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |