Properties
Order No. | 1390870000 |
Type | BG GHDE LED TL M4 PT6 |
GTIN (EAN) | 4050118191059 |
Depth | 181 mm |
Depth (inches) | 7.126 inch |
Height | 46 mm |
Height (inches) | 1.811 inch |
Width | 104 mm |
Width (inches) | 4.094 inch |
Length | 181 mm |
Length (inches) | 7.126 inch |
Net weight | 566 g |
Operating temperature | -40 °C...60 °C |
REACH SVHC |
Lead 7439-92-1
Potassium perfluorobutane sulfonate 29420-49-3 |
SCIP | 730dada5-5c8b-4737-8e0b-847db05af8d5 |
Halogen | yes (PVC cable) |
Light colour (CCT) |
Cool White, 6000K
6000K |
Light current | 393 lm |
Line type | Heluwind WK 103w-T 3G1,5 (AD 8 mm) |
Luminosity | 6,000 cd |
Mounting position, installation notice | Arbitrary |
Pollution severity | 2 |
Protection degree | IP65 |
Rated voltage | 230 V |
Short-circuit protection | internal |
Silicone | No |
Surge voltage category | II |
Type of mounting | Screw mounting |
UL 94 flammability rating | V-0 |
Inrush current | 0.5 A @ 0.1 ms |
Power loss | < 2 W |
Rated voltage | 265 V |
Approval/Certificate/Document of Conformity | [FieldPower LED](https://mdcop.weidmueller.com/mediadelivery/asset/900_35610) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000996 |
ETIM 7.0 | EC000996 |
ETIM 8.0 | EC000996 |
ETIM 9.0 | EC000996 |
ECLASS 9.1 | 27-11-06-35 |
ECLASS 10.0 | 27-11-06-35 |
ECLASS 11.0 | 27-11-06-35 |
ECLASS 12.0 | 27-11-06-35 |
ECLASS 13.0 | 27-11-06-35 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E345151 |
Accessories
-
Item No.:1909860000Packaging unit:50 PC
VG K (standard plastic cable gland), Cable glands, straight, M 16, 8 mm, OD min. 4 - OD max. 8 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:1772290000Packaging unit:50 PC
VG K (standard plastic cable gland), Cable glands, straight, M 16, 10 mm, OD min. 5 - OD max. 10 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:1772450000Packaging unit:100 PC
SKMU PA (plastic locknut), Locknut, M 16, 5 mm, Polyamid 6 (PA6 - GF30)
Cable Entry Systems and ComponentsCable GlandsCable glands for standard industrial use - INDPlastic cable glandsIP68 version
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesLocknutsPlastic lock nuts, grey