Properties
Version | Surge voltage arrester, Low voltage, without telecomm. contact, TN-C-S, TN-S |
Order No. | 2062960000 |
Type | VPU I 4 280V/25KA |
GTIN (EAN) | 4050118414615 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 31.03.2024 |
Alternative product | [2726780000](~/p/2726780000) |
Depth | 69 mm |
Depth (inches) | 2.717 inch |
Height | 94 mm |
Height (inches) | 3.701 inch |
Width | 142.4 mm |
Width (inches) | 5.606 inch |
Mounting dimension - height | 75 mm |
Net weight | 1,150 g |
Storage temperature | -40 °C...80 °C |
Operating temperature | -40 °C...70 |
Humidity | 5 - 95% rel. humidity |
Colour |
black
orange |
Design |
Installation housing; 8 TE
Insta IP 20 |
Operating altitude | ≤ 2000 m |
Optical function display | green = OK; red = arrester is defective - replace |
Protection degree | IP20 |
Rail | TS 35 |
Segment | Power distribution |
UL 94 flammability rating | V-0 |
Version | without telecomm. contact |
Pollution severity | 2 |
Surge voltage category | IV |
Discharge current Imax (8/20µs) wire-PE | 100 kA |
Discharge current In (8/20µs) wire-PE | 25 kA |
Energy coordination (≤10 m) |
Type I
Type II Type III |
Follow-on current extinguishing capability Ifi | Not available due for technical reasons |
Frequency range, max. | 60 Hz |
Frequency range, min. | 50 Hz |
Fuse |
No Fuse neccessary ≤250 A gG
250 A gL (if back up fuse > 250 A) |
Leakage current at Un | 100 µA |
Lightning test current Iimp (10/350 µs) (L-PE) | 25 kA |
Low voltage network |
TN-C-S
TN-S |
Mains voltage | 230 V / 400 V |
Max. continuous voltage, Uc (AC) | 280 V |
Number of poles | 4 |
Protection level Up at IN (L/N-PE) | ≤ 1.4 kV |
Rated load current IL | 100 A |
Rated voltage (AC) | 230 V |
Requirements category acc. to IEC 61643-11 |
Type I
Type II |
Requirements class, acc. to EN 61643-11 |
T1
T2 |
Response time | ≤ 25 ns |
Short-circuit current rating ISCCR | 25 kA |
Signalling contact | No |
Standards | IEC61643-11, EN61643-11 |
Temporary surge voltage (over-voltage) - TOV | 438 V |
Voltage type | AC |
Stripping length | 15 mm |
Type of connection | Screw connection |
Stripping length, rated connection | 15 mm |
Tightening torque, min. | 2 Nm |
Tightening torque, max. | 3 Nm |
Clamping range, rated connection | 16 mm² |
Clamping range, min. | 4 mm² |
Clamping range, max. | 35 mm² |
Wire cross-section, solid, min. | 2.5 mm² |
Wire cross-section, solid, max. | 16 mm² |
Wire connection cross section, finely stranded, min. | 2.5 mm² |
Wire connection cross section, finely stranded, max. | 25 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), min. | 2.5 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), max. | 50 mm² |
Connection cross-section, stranded, min. | 2.5 mm² |
Connection cross-section, stranded, max. | 50 mm² |
Approval/Certificate/Document of Conformity | [EU_Konformitätserklärung / EU_Declaration_of_Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_86293) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_65873) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2062960000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2062960000) |
User Documentation | [Beipackzettel / Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_35398) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000941 |
ETIM 7.0 | EC000941 |
ETIM 8.0 | EC000941 |
ETIM 9.0 | EC000941 |
ECLASS 9.0 | 27-13-08-05 |
ECLASS 9.1 | 27-13-08-05 |
ECLASS 10.0 | 27-13-08-05 |
ECLASS 11.0 | 27-13-08-05 |
ECLASS 12.0 | 27-17-90-90 |
ECLASS 13.0 | 27-17-90-90 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |
Accessories
-
Item No.:2749890000Packaging unit:1 PC
Screwdriver, Blade width (B): 1 mm, 80 mm, Blade thickness (A): 1
ToolsScrewdriversVDE insulated screwdrivers and setsCrosshead screwdriver Phillips
Spare parts
-
Item No.:2067650000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Accessories, Spare arrester
Lightning and Surge ProtectionSPDs for energy systemsAC voltageDIN rail TS 35Typ I: 230/400V; 400/690VVPU I spare arresterL-PEN 280 V