Properties
Version | Screwdriver, Blade width (B): 1 mm, 80 mm, Blade thickness (A): 1 |
Order No. | 2749890000 |
Type | SDIK PH1 X 80 |
GTIN (EAN) | 4050118897098 |
Qty. | 1 items |
Width | 185 mm |
Width (inches) | 7.283 inch |
Net weight | 50 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | VDE-insulated crosshead screwdriver, Phillips size 1 |
Version | straight |
Blade length | 80 mm |
Blade size, crosshead | 1 |
Blade width (B) | 1 mm |
Form |
Philips
round |
Size | 1 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000144 |
ETIM 7.0 | EC000144 |
ETIM 8.0 | EC000144 |
ETIM 9.0 | EC000144 |
ECLASS 9.0 | 21-04-04-06 |
ECLASS 9.1 | 21-04-04-06 |
ECLASS 10.0 | 21-04-04-06 |
ECLASS 11.0 | 21-04-04-06 |
ECLASS 12.0 | 21-04-04-06 |
ECLASS 13.0 | 21-04-04-06 |
ECLASS 14.0 | 21-04-04-06 |