Properties
Version | Photovoltaics, Fuse cartridge |
Order No. | 2604280000 |
Type | FUSE HOLDER CLIP THT FOR 10MM FUSES |
GTIN (EAN) | 4050118702194 |
Qty. | 150 items |
Packaging | Box |
Net weight | 0.031 g |
Type of connection | Solder connection |
Colour | silver |
Number of potentials | 1 |
Technical Documentation | [Hole Pattern of 2604280000](https://mdcop.weidmueller.com/mediadelivery/asset/900_255388) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-44-04-92 |
ECLASS 9.1 | 27-44-04-92 |
ECLASS 10.0 | 27-44-04-92 |
ECLASS 11.0 | 27-46-04-05 |
ECLASS 12.0 | 27-46-04-05 |
ECLASS 13.0 | 27-46-04-05 |
ROHS | Conform |
Accessories
-
Item No.:2783160000Packaging unit:10 PC
Photovoltaics, Cartridge fuse, 1000 V, 10x38, gPV, 1 A
-
Item No.:2783220000Packaging unit:10 PC
Photovoltaics, Cartridge fuse, 1000 V, 10x38, gPV, 8 A
-
Item No.:2783260000Packaging unit:10 PC
Photovoltaics, Cartridge fuse, 1000 V, 10x38, gPV, 16 A
-
Item No.:2783230000Packaging unit:10 PC
Photovoltaics, Cartridge fuse, 1000 V, 10x38, gPV, 10 A
-
Item No.:2783200000Packaging unit:10 PC
Photovoltaics, Cartridge fuse, 1000 V, 10x38, gPV, 5 A
-
Item No.:2783280000Packaging unit:10 PC
Photovoltaics, Cartridge fuse, 1000 V, 10x38, gPV, 20 A
-
Item No.:2783240000Packaging unit:10 PC
Photovoltaics, Cartridge fuse, 1000 V, 10x38, gPV, 12 A
-
Item No.:2783180000Packaging unit:10 PC
Photovoltaics, Cartridge fuse, 1000 V, 10x38, gPV, 3 A
-
Item No.:2828000000Packaging unit:10 PC
Photovoltaics, Cartridge fuse, 1000 V, 10x38, gPV, 30 A
-
Item No.:2783170000Packaging unit:10 PC
Photovoltaics, Cartridge fuse, 1000 V, 10x38, gPV, 2 A
-
Item No.:2783250000Packaging unit:10 PC
Photovoltaics, Cartridge fuse, 1000 V, 10x38, gPV, 15 A
-
Item No.:2783210000Packaging unit:10 PC
Photovoltaics, Cartridge fuse, 1000 V, 10x38, gPV, 6 A
-
Item No.:2827990000Packaging unit:10 PC
Photovoltaics, Cartridge fuse, 1000 V, 10x38, gPV, 25 A inline fuse
-
Item No.:2783190000Packaging unit:10 PC
Photovoltaics, Cartridge fuse, 1000 V, 10x38, gPV, 4 A
-
Item No.:7940111904Packaging unit:1 PC
Photovoltaics, Fuse component, Fuse isolator, Plastic cover, 10x38, 1000 V
Is accessory of
-
Item No.:7940111904Packaging unit:1 PC
Photovoltaics, Fuse component, Fuse isolator, Plastic cover, 10x38, 1000 V