Properties
Version | RockStar® HDC kits-Heavy-duty connectors, Plug-in connector, HighPower, 1000 V, 880 A, diecast aluminium, Plug housing |
Order No. | 1332640000 |
Type | HDC HP550 KIT Y 1F240 |
GTIN (EAN) | 4050118136500 |
Qty. | 1 items |
Height | 130.5 mm |
Height (inches) | 5.138 inch |
Width | 64 mm |
Width (inches) | 2.52 inch |
Length | 192 mm |
Length (inches) | 7.559 inch |
Net weight | 3,010 g |
Limit temperature | -50 °C ... 120 °C |
REACH SVHC | Lead 7439-92-1 |
SCIP | a1b198df-2a58-40a5-bb31-ff1a2bb12993 |
Housing main material | diecast aluminium |
Material of locking element | Stainless steel, rust-proof |
Material of mounting bracket | Stainless steel, rust-proof |
Protection degree | IP68 |
Series | HighPower |
Surface finish | Powder coating |
UL 94 flammability rating | V-0 |
Colour (RAL) | RAL 9005 |
Design | straight |
Design of housing | Plug housing |
Design of locking system | Clamping yoke connection |
Internal thread | M 40 |
Number of cable entry on top | 1 |
Sealing | Silicone rubber |
Size of cable entries | M 40 |
Type of connection | Crimp contact |
Number of poles | 1 |
Rated current (DIN EN 61984) | 880 A |
Rated voltage (DIN EN 61984) | 1,000 V |
Series | HighPower |
Conductor cross-section, max. | 240 mm² |
Stripping length, rated connection | 30 mm |
Surface finish | Powder coating |
Type of connection | Crimp contact |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_95958) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1332640000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1332640000&norm=0) |
User Documentation |
[BPZ_HDC_24BSL](https://mdcop.weidmueller.com/mediadelivery/asset/900_313929)
[BPZ_HDC_HP_550_KIT_Y](https://mdcop.weidmueller.com/mediadelivery/asset/900_313933) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002641 |
ETIM 7.0 | EC002641 |
ETIM 8.0 | EC002641 |
ETIM 9.0 | EC002641 |
ECLASS 9.0 | 27-44-03-06 |
ECLASS 9.1 | 27-44-01-90 |
ECLASS 10.0 | 27-44-03-06 |
ECLASS 11.0 | 27-44-03-06 |
ECLASS 12.0 | 27-44-03-06 |
ECLASS 13.0 | 27-44-03-06 |
ROHS | Conform |
Accessories
-
Item No.:1120140000Packaging unit:1 PC
Accessories, Screw connection, Size: 550
ConnectorsHeavy duty connectorsHighPower connectorHighPower accessoriesTouch-safe protection set
Spare parts
-
Item No.:1079930000Packaging unit:1 PC
HDC enclosures, Size: 8, Protection degree: IP68, IP69K, IP68 (in plugged condition), Plug housing, Clamping yoke connection, Standard
-
Item No.:1103780000Packaging unit:1 PC
HDC insert, Number of poles: 3, Size: 8
ConnectorsHeavy duty connectorsHighPower connectorHighPower housingsHoodPlug housing
ConnectorsHeavy duty connectorsHighPower connectorHighPower accessoriesMounting frameMounting frame 550 A