Properties
Version | HDC enclosures, Size: 8, Protection degree: IP68, IP69K, IP68 (in plugged condition), Plug housing, Clamping yoke connection, Standard |
Order No. | 1079930000 |
Type | HDC IP68 HP 24B TO |
GTIN (EAN) | 4032248842032 |
Qty. | 1 items |
Depth | 192 mm |
Depth (inches) | 7.559 inch |
Height | 120 mm |
Height (inches) | 4.724 inch |
Width | 64 mm |
Width (inches) | 2.52 inch |
Net weight | 822.72 g |
Limit temperature | -50 °C ... 120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Chemical resistance |
|
BG | 8 |
Colour |
black
black (similar to RAL 9005) |
Design of housing | Plug housing |
Series | HighPower |
Size | 8 |
Surface finish | Powder coating |
Type | Plug |
Protection degree |
IP68
IP69K IP68 (in plugged condition) |
EMC housings | Yes |
Housing main material | diecast aluminium |
Material of locking element | Stainless steel, rust-proof |
Protection degree |
IP68
IP69K IP68 (in plugged condition) |
Series | HighPower |
Surface finish | Powder coating |
Tightening torque | 11 Nm |
BG | 8 |
Clamp version | Clamping yoke connection |
Colour (RAL) |
RAL 9011
RAL 9005 |
Design | Standard |
Design of housing | Plug housing |
Design of locking system | Clamping yoke connection |
Size | 8 |
Tightening torque | 11 Nm |
Top part/bottom part/lid | upper part |
Type | Plug |
Product information | Depending on the intended operation, internally generated voltages can superimpose the working voltage and contain corresponding peaks. It is imperative to ensure that these peak voltages do not exceed the rated voltage. For applications outside of this specification, please contact us. |
Approval/Certificate/Document of Conformity | [Manufacturer's declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_198690) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_87564) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1079930000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1079930000) |
User Documentation | [BPZ_HDC_Gehaeuse](https://mdcop.weidmueller.com/mediadelivery/asset/900_313927) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000437 |
ETIM 7.0 | EC000437 |
ETIM 8.0 | EC000437 |
ETIM 9.0 | EC000437 |
ECLASS 9.0 | 27-44-02-02 |
ECLASS 9.1 | 27-44-02-02 |
ECLASS 10.0 | 27-44-02-02 |
ECLASS 11.0 | 27-44-02-02 |
ECLASS 12.0 | 27-44-02-02 |
ECLASS 13.0 | 27-44-02-02 |
ECLASS 14.0 | 27-44-02-02 |
ROHS | Conform |
Accessories
ConnectorsHeavy duty connectorsHighPower connectorHighPower spare parts
ToolsScrewdriversSocket wrenchSocket wrench sets
Is accessory of
-
Item No.:1079920000Packaging unit:1 PC
HDC enclosures, Size: 8, Protection degree: IP68, IP69K, IP68 (in plugged condition), Base housing, Clamping yoke connection, Standard
-
Item No.:1120040000Packaging unit:1 PC
HDC enclosures, Size: 8, Protection degree: IP68, IP69K, IP68 (in plugged condition), Bulkhead housing, Clamping yoke connection, Standard
ConnectorsHeavy duty connectorsHighPower connectorHighPower housingsBaseBase housing
ConnectorsHeavy duty connectorsHighPower connectorHighPower housingsBaseBulkhead housing
Spare parts
ConnectorsHeavy duty connectorsHighPower connectorHighPower spare parts