Properties
Version | Klippon TB (Terminal Box), Mounting plate, silver |
Order No. | 8000115903 |
Type | KTB MOPL 3535 S2 H |
GTIN (EAN) | 4099986782921 |
Qty. | 1 items |
Net weight | 1,020 g |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_301958) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000213 |
ETIM 7.0 | EC000213 |
ETIM 8.0 | EC000213 |
ETIM 9.0 | EC000213 |
ECLASS 9.0 | 27-40-06-39 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-40-06-39 |
ECLASS 11.0 | 27-40-06-39 |
ECLASS 12.0 | 27-40-06-39 |
ECLASS 13.0 | 27-40-06-39 |
ROHS | Conform |
Accessories
-
Item No.:0642600000Packaging unit:50 PC
Klippon TB (Terminal Box), Mounting screw, Material: Steel
-
Item No.:1274150000Packaging unit:1 PC
Klippon EB (Essential Box), Mounting screw, Height: 13.3 mm, Width: 8.5 mm, Depth: 8.5 mm, Material: Steel, galvanized, galvanic zinc plated and passivated, silver
Enclosure Systems and ComponentsSteel enclosuresKlippon® TBAccessories - Klippon® TBInstallation material
Enclosure Systems and ComponentsSteel enclosuresKlippon® EBAccessories - Klippon® EBMounting plates