Properties
Version | Klippon TB (Terminal Box), Mounting plate, Height: 859 mm, Width: 701 mm, Depth: 12 mm, Material: Stainless steel 1.4301, untreated, silver |
Order No. | 8000115910 |
Type | KTB MOPL 9176 S2 H |
GTIN (EAN) | 4099986782990 |
Qty. | 1 items |
Depth | 12 mm |
Depth (inches) | 0.472 inch |
Height | 859 mm |
Height (inches) | 33.819 inch |
Width | 701 mm |
Width (inches) | 27.598 inch |
Mounting dimension - height | 414.5 mm |
Mounting dimension - width | 335.5 mm |
Net weight | 7,150 g |
Material | Stainless steel 1.4301 |
Material thickness | 1.5 mm |
Surface finish | untreated |
Material | Stainless steel 1.4301 |
Material thickness | 1.5 mm |
Mounting dimension - height | 414.5 mm |
Mounting dimension - width | 335.5 mm |
Surface finish | untreated |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_301965) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000213 |
ETIM 7.0 | EC000213 |
ETIM 8.0 | EC000213 |
ETIM 9.0 | EC000213 |
ECLASS 9.0 | 27-40-06-39 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-40-06-39 |
ECLASS 11.0 | 27-40-06-39 |
ECLASS 12.0 | 27-40-06-39 |
ECLASS 13.0 | 27-40-06-39 |
ROHS | Conform |
Accessories
-
Item No.:0642600000Packaging unit:50 PC
Klippon TB (Terminal Box), Mounting screw, Material: Steel
-
Item No.:1274150000Packaging unit:1 PC
Klippon EB (Essential Box), Mounting screw, Height: 13.3 mm, Width: 8.5 mm, Depth: 8.5 mm, Material: Steel, galvanized, galvanic zinc plated and passivated, silver
Enclosure Systems and ComponentsSteel enclosuresKlippon® TBAccessories - Klippon® TBInstallation material
Enclosure Systems and ComponentsSteel enclosuresKlippon® EBAccessories - Klippon® EBMounting plates