Properties
Version | Partition plate (terminal), Intermediate plate, 50 mm x 44 mm, dark beige, yellow |
Order No. | 0130120000 |
Type | TW SAK4-10 KRG |
GTIN (EAN) | 4008190139117 |
Qty. | 20 items |
Delivery status | This article will no longer be available in the future. |
Available until | 31.12.2022 |
Alternative product | [1266520000](~/p/1266520000) |
Depth | 44 mm |
Depth (inches) | 1.732 inch |
Height | 50 mm |
Height (inches) | 1.968 inch |
Width | 2.25 mm |
Width (inches) | 0.089 inch |
Net weight | 7.2 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
Material | KrG |
Colour |
dark beige
yellow |
UL 94 flammability rating | V-0 |
Version | Intermediate plate |
Installation advice | Direct mounting |
Snap-on | No |
Installation advice | Direct mounting |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-01 |
ROHS | Conform |
Is accessory of
-
Item No.:0357620000Packaging unit:100 PC
Test-disconnect terminal, Screw connection, 4 mm², 400 V, 25 A, pluggable, Cross-disconnect: without, Integral test socket: Yes, TS 35, medium yellow
-
Item No.:0357520000Packaging unit:100 PC
Test-disconnect terminal, Screw connection, 4 mm², 400 V, 25 A, pluggable, Cross-disconnect: without, Integral test socket: No, TS 35, medium yellow
-
Item No.:0357560000Packaging unit:100 PC
Test-disconnect terminal, Screw connection, 4 mm², 400 V, 25 A, pluggable, Cross-disconnect: without, Integral test socket: No, TS 35, dark beige
-
Item No.:0105620000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, 6 mm², 400 V, 41 A, sliding, Cross-disconnect: without, Integral test socket: Yes, TS 35, medium yellow
-
Item No.:0501500000Packaging unit:20 PC
Fuse terminal, Screw connection, Fuse cartridge, One end without connector, Screw connection, 10 mm², 500 V, 10 A, G-Si. 5 x 25, dark beige
-
Item No.:0225820000Packaging unit:10 PC
Fuse terminal, Screw connection, Fuse cartridge, with LED, One end without connector, Screw connection, 10 mm², 24 V, G-Si. 5 x 20, medium yellow
-
Item No.:0501620000Packaging unit:20 PC
Fuse terminal, Screw connection, Fuse cartridge, One end without connector, Screw connection, 10 mm², 500 V, 10 A, G-Si. 5 x 20, medium yellow
-
Item No.:0178220000Packaging unit:20 PC
Fuse terminal, Screw connection, Fuse cartridge, for screwable cross-connection, One end without connector, Screw connection, 10 mm², 400 V, 16 A, 10 x 38 mm, medium yellow
-
Item No.:0340720000Packaging unit:100 PC
Test-disconnect terminal, Screw connection, 4 mm², 400 V, 25 A, pluggable, Cross-disconnect: without, Integral test socket: No, TS 32, medium yellow
-
Item No.:0340620000Packaging unit:100 PC
Test-disconnect terminal, Screw connection, 4 mm², 400 V, 25 A, pluggable, Cross-disconnect: without, Integral test socket: Yes, TS 32, medium yellow