Properties
Version | Dragline cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 8 m |
Order No. | 1345030080 |
Type | IE-C5ED8UG0080A40A40-E |
GTIN (EAN) | 4050118656787 |
Qty. | 1 items |
Length | 8 m |
Length (inches) | 314.961 inch |
Net weight | 452.46 g |
Storage temperature | -40 °C...80 °C |
Operating temperature | -40 °C...80 °C |
Installation temperature | -40 °C...80 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | / |
Impervious to smoke | According to IEC 61034-2 |
Standard, assembly | UL-Style 20963 (80°C/30V) |
Standard, insulating material | DIN EN 50290-2-25 (HD 624.5) |
Standard, shielding material | DIN EN 13602 Cu-ETP-A..B |
Standard, wire material | DIN EN 13602 Cu-ETP-A |
Arrangement of wire cores | Twisted pair |
Colour sequence or wires - wire pairs | white/blue - blue, white/orange - orange, white/green - green, white/brown - brown |
Complete shielding |
Plastic foil
Aluminium foil Shielding braid made from copper wiring |
Cross-section | 4*2*AWG 26/7 - 4*2*0.128 mm² |
Filler |
As central element
Between the individual wire pairs |
Insulation cross-section | 0.95 mm |
Material sheath | PUR |
Overlap of shielding braid | 90 % |
Sheath diameter, max. | 6.8 mm |
Sheath diameter, min. | 6.5 mm |
Sheathing colour | green (RAL 6018) |
Sheathing material thickness | 0.85 mm |
Shielding | SF/UTP |
Shielding braid thickness | 0.1 mm |
Standard designations |
LI9Y(ST)C11Y 4X2X0.14 VZN GN
SF/UTP |
Strands | 7 |
Wire core insulation thickness | 0.23 mm |
Wire material | Stranded tin-plated copper wire |
Capacity at 800 Hz | 50 nF/km |
Category | Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B) |
Characteristic impedance | 100 ± 15 Ω at 1–100 MHz |
Delay skew | 40 ns/100m |
Loop resistance | 290 Ω/km |
Operating voltage (UL rating) | 30 V |
Operating voltage, UL | 30 V |
Resistance differential | 2 % |
Signal propagation time | 5.55 ns/m |
Speed | 180 m/min |
Test voltage: wire-wire-shield | 700 Vrms, 50 Hz, 1 min |
Transfer impedance | 100 mΩ/m at 10 MHz |
Abrasion resistance | very good |
Acceleration | 5 m/s² |
Fire propagation | No |
Halogen | halogen-free, according to IEC 60754-2 |
Impervious to smoke | According to IEC 61034-2 |
Min. bending radius, repetitive | 60 mm |
Pulling force | ≤ 100 N |
Resistance to oils | in accordance with IEC 60811-2-1 |
Resistance to spread of flame | in accordance with IEC 60332-1 |
Silicone-free | Yes |
Speed | 180 m/min |
Torsion resistance | 30 °/m |
UV-resistant | Yes |
Plug left | RJ45, IP20, male contact, straight, Plastic, shielded |
Plug right | RJ45, IP20, male contact, straight, Plastic, shielded |
Plug left | RJ45, IP20, male contact, straight, Plastic, shielded |
Plug right | RJ45, IP20, male contact, straight, Plastic, shielded |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_181221) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1345030080) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002599 |
ETIM 7.0 | EC002599 |
ETIM 8.0 | EC002599 |
ETIM 9.0 | EC002599 |
ECLASS 9.0 | 27-06-03-08 |
ECLASS 9.1 | 27-06-03-08 |
ECLASS 10.0 | 27-06-03-08 |
ECLASS 11.0 | 27-06-03-08 |
ECLASS 12.0 | 27-06-03-08 |
ECLASS 13.0 | 27-06-03-08 |
ECLASS 14.0 | 27-06-03-08 |
Approvals | ![CE](/picture/CE.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |