Properties
Version | TC isolating transformer, Thermocouple, Configurable |
Order No. | 8615240000 |
Type | MAZ THERMO-J 0...700°C OUTPUT SELECT |
GTIN (EAN) | 4032248277407 |
Qty. | 1 items |
Depth | 97.8 mm |
Depth (inches) | 3.85 inch |
Width | 6.1 mm |
Width (inches) | 0.24 inch |
Length | 92 mm |
Length (inches) | 3.622 inch |
Net weight | 41 g |
Storage temperature | -20 °C...85 °C |
Operating temperature | 0 °C...55 °C |
REACH SVHC | Lead 7439-92-1 |
SCIP | 4c08c934-ef45-4df2-8269-ccadfff1d702 |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
Number of inputs | 1 |
Temperature input range | 0...700 °C |
Load impedance current | ≤ 400 Ω @ 24 V |
load impedance voltage | ≥ 10 kΩ |
Number of outputs | 1 |
Output current |
0...20 mA
4...20 mA |
Output voltage, note | 0...10V / 0...5V |
Wire break detection | Output value: > 20 mA, >10 V |
Accuracy | <0.7 % of measuring range |
Configuration | DIP switch |
Galvanic isolation | 2-way isolator |
Linearity | Yes |
Power consumption | ca. 0.6 W |
Protection degree | IP20 |
Rail | TS 35 |
Step response time | <0.7 s |
Temperature coefficient | ≤ 250 ppm/K of final value |
Voltage supply | 24 V DC ± 10 % |
EMC standards |
EN 55011
EN 61000-6 /-2 EN 61326 |
Galvanic isolation | 2-way isolator |
Impulse withstand voltage | 1.5 kV |
Insulation voltage | 500 Veff / 1 s |
Insulation voltage input or output/rail | 500 Veff |
Insulation voltage input or output/supply | 500 Veff |
Pollution severity | 2 |
Rated voltage | 100 V |
Surge voltage category | III |
Type of connection | Tension-clamp connection |
Clamping range, rated connection | 1.5 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 2.5 mm² |
Approval/Certificate/Document of Conformity | [Application notes -- Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35534) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_206165) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.8615240000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8615240000) |
User Documentation | [Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_35792) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002919 |
ETIM 7.0 | EC002919 |
ETIM 8.0 | EC002919 |
ETIM 9.0 | EC002919 |
ECLASS 9.0 | 27-21-01-29 |
ECLASS 9.1 | 27-21-01-29 |
ECLASS 10.0 | 27-21-01-29 |
ECLASS 11.0 | 27-21-01-29 |
ECLASS 12.0 | 27-21-01-29 |
ECLASS 13.0 | 27-21-01-29 |
ECLASS 14.0 | 27-21-01-29 |
Long specification |
TC measurement isolating transformer, configured with DIP switches, 2-way isolation Type MAZ Thermo-J 0...700C |
Short specification |
TC measurement isolating transformer, configured with DIP switches, 2-way isolation TC measurement isolating transformer in 6.1 mm width with external power supply, for recording, transmitting and isolating thermocouple signals of type J, in compliance with IEC 564. Analogue DC signals 0(4)...20 mA /0...5 V/ 0...10 V are available on the output side. The input/output circuits have 500 Veff of electrical isolation. The output is used to supply 24 VDC. |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E141197 |