Properties
Version | MICROSERIES, Supply isolator |
Order No. | 8721170000 |
Type | MAS RPSH |
GTIN (EAN) | 4032248394425 |
Qty. | 1 items |
Depth | 88 mm |
Depth (inches) | 3.465 inch |
Height | 97.8 mm |
Height (inches) | 3.85 inch |
Width | 6.1 mm |
Width (inches) | 0.24 inch |
Length | 88 mm |
Length (inches) | 3.465 inch |
Net weight | 47 g |
Storage temperature | -25 °C...85 °C |
Operating temperature | 0 °C...55 °C |
Humidity at operating temperature | 0...95 % (no condensation) |
SIL in compliance with IEC 61508 | None |
MTTF | 450 a |
REACH SVHC | Lead 7439-92-1 |
SCIP | 4c08c934-ef45-4df2-8269-ccadfff1d702 |
RoHS Compliance Status | Compliant |
Input current | 4...20 mA |
Number of inputs | 1 |
Sensor | 2-wire |
Sensor supply | 16.5 V / constant for 3 – 22 mA |
Load impedance current | ≤ 500 Ω |
load impedance voltage | ≥ 10 kΩ |
Number of outputs | 1 |
Offset current | <30 µA |
Offset voltage | <30 mV |
Output current |
0...20 mA
4...20 mA |
Output signal limit | 22...25 mA or 11...12.5 V |
Output voltage, note | 0...10 V |
Accuracy | IOUT: <0.1 % / UOUT: <0.2% |
Configuration | DIP switch |
Galvanic isolation | 3-way isolator |
Power consumption | ca. 1 W |
Protection degree | IP20 |
Rail | TS 35 |
Step response time | ≤ 2 ms |
Temperature coefficient | ≤ 50 ppm/K |
Voltage supply | 24 V DC ± 15 % |
EMC standards | DIN EN 61326 Class B |
Galvanic isolation | 3-way isolator |
Insulation voltage | 2.5 kVeff |
Pollution severity | 2 |
Rated voltage | 600 V |
Surge voltage category | II |
Type of connection | Screw connection |
Clamping range, rated connection | 1.5 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 2.5 mm² |
Approval/Certificate/Document of Conformity | [Application notes -- Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35534) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_206172) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.8721170000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8721170000) |
User Documentation | [Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_38521) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002653 |
ETIM 7.0 | EC002653 |
ETIM 8.0 | EC002653 |
ETIM 9.0 | EC002653 |
ECLASS 9.0 | 27-21-01-20 |
ECLASS 9.1 | 27-21-01-20 |
ECLASS 10.0 | 27-21-01-20 |
ECLASS 11.0 | 27-21-01-20 |
ECLASS 12.0 | 27-21-01-20 |
ECLASS 13.0 | 27-21-01-20 |
ECLASS 14.0 | 27-21-01-20 |
Long specification |
Standard signal supply isolator, HART transparent Isolation EN 50178, 3-way isolation up to 2.5 kV AC/DC of all circuits against each other Type MAS RPSH |
Short specification |
Standard signal supply isolator, HART transparent 1-channel supply isolator in 6.1 mm width with external power supply and sensor supply, for transmitting and isolating analogue DC current signals from 4/4 to 20 mA |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) ![CURUS](/picture/CURUS.gif) ![EXNACONF](/picture/EXNACONF.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E175400 |
Certificate no. (cULus) | E345958 |